STEVAL-ISV020V1
Active
Design Win
Evaluation Board for SPV1050 ULP Energy Harvester and Battery Charger - Buck-Boost Configuration

Download databrief

Product overview

Description

The STEVAL-ISV020V1 is an evaluation board based on the ultralow power energy harvester and battery charger SPV1050. For any detail related to the SPV1050 features and performances please refer to the datasheet.

The evaluation board implements the buck-boost configuration of the DC-DC converter and has the purpose of enhancing the SPV1050 based applications development by testing the silicon performance thanks to many jumpers and test points, and by helping to find out the best system configuration to make the SPV1050 device working at the most of efficiency.

The STEVAL-ISV020V1 board is optimized to:

Harvest energy from PV panels supplying 2.6 V ≤ VMP≤ 9 V and 10 μA ≤ IMP≤ 20 mA.

Charge a battery with the 3.7 V undervoltage protection threshold (VUVP) and 4.2 V end of charge voltage threshold (VEOC).

Nevertheless, few easy changes on the application components (input and output resistor partitioning, CINcapacitor) allow to use a different PV panel and source (like TEG), and battery, by setting the VMPP_SET, the VUVPand the VEOCthresholds according to the source and load. More in detail, operating ranges can be extended as follows: VMPfrom 150 mV up to 18 V, IMPup to 100 mA, VUVPdown to 2.2 V and VEOCup to 5.3 V.

  • All features

    • First startup at Vin = 2.6 V
    • Input voltage working range: 150 mV ≤ Vin ≤ 18 V
    • End of charge battery voltage: VEOC= 4.25 V
    • Battery undervoltage protection: VUVP= 3.7 V

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-ISV020V1
Active
CARD Industrial Ecopack2 - - -

STEVAL-ISV020V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-ISV020V1

Distributor availability of STEVAL-ISV020V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-ISV020V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-ISV020V1

Supplier:

ST

Core Product:

SPV1050

Board production status:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors