Product overview
Description
The STEVAL-MKI233KA evaluation kit consists of the STEVAL-MKI233A main sensing board, with a square PCB, which mounts the ISM330ISN 3-axis accelerometer and 3-axis gyroscope with embedded ISPU, the STEVAL-MKIGIBV5 adapter board, and a flat cable. The main board is connected to the adapter board through the flat cable.
The presence of the square PCB allows placing the sensor directly in the system where the measurement should be performed, which could be in a different position from the main board. The ISM330ISN is soldered exactly in the center of the board and can be plugged into a standard DIL24 socket through the STEVAL-MKIGIBV5 adapter board.
The kit provides the complete ISM330ISN pinout and comes ready to use with the required decoupling capacitors on the VDD power supply line.
This adapter is intended to be used with the NanoEdge AI Studio tool for the creation of optimal tinyML® anomaly detection libraries with no artificial intelligence (AI) skills; such libraries can be then integrated in the ISPU embedded in the ISM330ISN device.
This adapter is also supported by the STEVAL-MKI109D evaluation platform, which includes a high-performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable MEMS Studio graphical user interface or dedicated software routines for customized applications.
-
All features
- Complete ISM330ISN pinout for a standard DIL24 socket
- Fully compatible with the STEVAL-MKI109D evaluation platform
- RoHS compliant
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 31 Aug 2022 | 31 Aug 2022 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 31 Aug 2022 | 31 Aug 2022 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 31 Aug 2022 | 31 Aug 2022 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-MKI233KA | Active Product is in volume production. | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-MKI233KA
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-MKI233KA | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-MKI233KA Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors