STEVAL-MKI241KA
Active
Design Win
LSM6DSV16B adapter kit for standard DIL24 socket with bone conduction functionality

Download databrief Order Direct

Product overview

Description

The STEVAL-MKI241KA evaluation kit is based on a specific PCB mounting the LSM6DSV16B 6-axis IMU (inertial measurement unit).

There are two different boards inside the STEVAL-MKI241KA. One can be used as a standard application board and a small adapter can be put inside the earphone to verify the bone conduction feature.

Both boards can be connected to the STEVAL-MKI109D via the STEVAL-MKIGI06A interface board.

The kit provides the complete LSM6DSV16B pinout and comes ready to use with the required decoupling capacitors on the VDD and VDDIO power supply line.

This adapter is supported by the STEVAL-MKI109D evaluation platform, which includes a high-performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable MEMS Studio graphical user interface or dedicated software routines for customized applications.

It is also possible to plug the board into the X-NUCLEO-IKS4A1 expansion board.

  • All features

    • User-friendly LSM6DSV16B board
    • Complete LSM6DSV16B pinout for a standard DIL24 socket
    • Fully compatible with the STEVAL-MKI109D evaluation platform
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-MKI241KA
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-MKI241KA

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-MKI241KA

Distributor availability of STEVAL-MKI241KA

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-MKI241KA Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-MKI241KA

Supplier:

ST

Core Product:

LSM6DSV16BTR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors