Product overview
Description
The STEVAL-MKI256A is an adapter board designed to facilitate the evaluation of MEMS devices in the LPS27DEWO product family.
The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.
The STEVAL-MKI256A can be plugged into a standard DIL 24 socket. The adapter provides the complete LPS27DEWO pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.
The STEVAL-MKI256A supports the STEVA-MKI109D, which includes a high-performance 32-bit microcontroller functioning as a bridge between the sensor and a PC.
The downloadable graphical user interface (MEMS Studio), or dedicated software routines for customized applications are supported.
-
All features
- Complete LPS27DEWO pinout for a standard DIL 24 socket
- Fully compatible with STEVAL-MKI109D evaluation board
- RoHS compliant
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 29 Sep 2026 | 29 Sep 2026 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 29 Sep 2026 | 29 Sep 2026 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 29 Sep 2026 | 29 Sep 2026 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-MKI256A | Active Product is in volume production. | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-MKI256A
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-MKI256A | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-MKI256A Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors