STEVAL-MKI257A
Active
Design Win
LSM6DSK320X adapter board for a standard DIL24 socket

Download databrief

Product overview

Description

The STEVAL-MKI257A is an adapter board designed to facilitate the evaluation of MEMS devices in the LSM6DSK320X product family.

The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

The STEVAL-MKI257A can be plugged into a standard DIL 24 socket. The adapter provides the complete LSM6DSK320X pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

This adapter is supported by STEVAL-MKI109D motherboards, which includes a high-performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (MEMS Studio), or dedicated software routines for customized applications.

The STEVAL-MKI257A can also be plugged in other boards like STEVAL-MKBOXPRO and X-NUCLEO-IKS4A1.

  • All features

    • Complete LSM6DSK320X pinout for a standard DIL 24 socket
    • Fully compatible with STEVAL-MKI109D motherboard
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-MKI257A
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-MKI257A

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-MKI257A

Distributor availability of STEVAL-MKI257A

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-MKI257A Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-MKI257A

Supplier:

ST

Core Product:

LSM6DSK320X

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors