Product overview
Description
The STEVAL-MKI258KA is an adapter kit designed to facilitate the evaluation of the ISM6HGK256X 6-axis inertial measurement unit (IMU).
The kit is composed by a generic DIL24 adapter board (STEVAL-MKIGIBV5), a flat cable, and a square PCB mounting the ISM6HGK256X 6-axis IMU. The presence of this square PCB ensures to put the sensor board on the system to be measured.
The sensor is soldered precisely in the center of the square PCB to conveniently mount the board on the equipment used for the analysis through double-sided adhesives.
The STEVAL-MKI258KA can be mounted using the holes located in each corner of the PCB.
The STEVAL-MKIGIBV5 can be plugged into a standard DIL-24 socket. The kit provides the complete ISM6HGK256X pinout and comes ready to use with the required decoupling capacitors on the VDD power supply line.
The STEVAL-MKI258KA is supported by the STEVAL-MKI109D evaluation platform, which includes a high-performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable MEMS Studio graphical user interface, or dedicated software routines for customized applications.
It is also possible to plug the kit on STEVAL-STWINBX1 using an ad hoc connector mounted on the STEVAL-MKI258A board.
-
All features
- User-friendly ISM6HGK256X board
- Complete ISM6HGK256X pinout for a standard DIL 24 socket
- Fully compatible with STEVAL-MKI109D evaluation platform
- RoHS compliant
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 29 Sep 2026 | 29 Sep 2026 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 29 Sep 2026 | 29 Sep 2026 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 29 Sep 2026 | 29 Sep 2026 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-MKI258KA | Active Product is in volume production. | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-MKI258KA
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-MKI258KA | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-MKI258KA Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors