Product overview
Description
STEVAL-TO240SCR is a ready-to-use interface board that features a 60 A dual thyristor. The evaluation board allows evaluating the ACEPACK SMIT package as an alternative to the TO240 module, using the same mounting points and a comparable heatsink.
The evaluation board includes four snap-on connectors so that it can directly use the driving wires used by TO240 modules.
The surface-mounted, top-side cooling ACEPACK SMIT package houses dual STTN6050H-12M1Y, automotive-qualified 60 A 1200 V thyristor, and achieves 600 A surge peak current and overvoltage robustness VDSM (DSM subscript) up to 1400 V. It also has an optimized tab-to-lead creepage distance of 4 mm, while the lead-to-lead creepage distance is 6.9 mm.
-
All features
- Ready to test the TO240 interface board
- Same pinout and mounting points as the TO240 module
- Same thermal impedance (junction to case) as TO240
- Thinner profile than TO240
- High current capability
- Surface mount package compatible with automatic assembly processes
Recommended for you
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| ZIP | 1.0 | 04 Jun 2025 | 04 Jun 2025 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| 1.0 | 04 Jun 2025 | 04 Jun 2025 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| 1.0 | 04 Jun 2025 | 04 Jun 2025 |
Quality and Reliability
| Part Number | General Description | ECCN (EU) | ECCN (US) | Package | Packing Type | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|---|
| STEVAL-TO240SCR | ACEPACK SMIT in TO240 module form factor | NEC | EAR99 | CARD | Not Applicable | Ecopack2 | - | - | |
STEVAL-TO240SCR
Package:
NECMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | General Description | Buy On Line | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-TO240SCR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-TO240SCR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors