STM32L-DISCOVERY
Obsolete
Design Win
Discovery kit for STM32L151/152 line - with STM32L152RB MCU

Download databrief

This product is

Obsolete
. 

We recommend you that replacement part: 

32L152CDISCOVERY

Product overview

Description

The 32L152CDISCOVERY Discovery kit helps the development of applications based on the STM32L1 Series microcontrollers and benefit from the ultra-low-power features of these devices.

Based on the STM32L152RC microcontroller, this Discovery kit includes an ST-LINK/V2 embedded debugging tool interface, a 24‑segment 4‑common LCD, LEDs, push-buttons, a linear touch sensor, and touchkeys.

  • All features

    • STM32L152RC Arm® Cortex®‑M3 core‑based microcontroller with 256 Kbytes of flash memory, 32 Kbytes of RAM, and 8 Kbytes of data EEPROM in an LQFP64 package
    • 24‑segment 4‑common LCD in a DIP28 package
    • Four LEDs:
      • LD1 (red/green) for USB communication
      • LD2 (red) for 3.3 V power-on
      • Two user LEDs, LD3 (green) and LD4 (blue)
    • User and reset push-buttons
    • One linear touch sensor and four touchkeys
    • Board connectors:
      • Serial Wire Debug Port (SWD)
      • Extension header for LQFP64 I/Os for quick connection to prototyping board and easy probing
    • Flexible power-supply options: ST-LINK USB VBUS or external sources
    • External application power supply: 3 V and 5 V
    • IDD current measurement
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • On-board ST-LINK/V2 debugger/programmer with USB re-enumeration capability: Virtual COM port, and debug port
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE