STM32L152-EVAL
Obsolete
Design Win
Evaluation board for STM32L1 series - with STM32L152VB MCU

Download databrief

This product is

Obsolete
. 

We recommend you that replacement part: 

32L152CDISCOVERY

Product overview

Description

The STM32L152-EVAL evaluation board is a complete demonstration and development platform for the STMicroelectronics ARM Cortex™-M3 core-based STM32L152VBT6 microcontroller supporting two I2C, two SPI and three USART channels, 12-bit ADC, 12-bit DAC, 16 KB internal SRAM and 128 KB Flash, USB FS, LCD controller, touch sensing and JTAG debugging support.

  • All features

    • Four 5 V power supply options:
      • Power jack
      • ST-LINK/V2 USB connector
      • User USB connector
      • Daughterboard
    • Audio speaker and microphone connected to DAC and ADC of STM32L152VBT6
    • 2 GByte or more SPI interface MicroSD CardTM
    • I2C compatible serial interface temperature sensor
    • RS-232 communication
    • IrDA transceiver
    • JTAG and trace debug support, ST-LINK/V2 embedded.
    • 240x320 TFT color LCD connected to SPI interface of STM32L152VBT6
    • Joystick with 4-direction control and selector
    • Reset button
    • Tamper or Key button
    • 4 color user LEDs and 3 LEDs as MCU power range indicator
    • MCU consumption measurement circuit
    • LCD glass 32 x 4 segments connected to LCD controller in STM32L152VBT6
    • Extension connector for daughterboard or wrapping board
    • MCU voltage choice of 3.3 V or adjustable from 1.65 V to 3.6 V
    • USB FS connector
    • Two touch sensing buttons
    • Light dependent resistor (LDR)
    • Potentiometer