X-NUCLEO-WBA25A1
Active
Design Win
X-NUCLEO-WBA25A1 expansion board for STM32 Nucleo based on STM32WBA25A1

Download databrief Order Direct

Product overview

Description

The X-NUCLEO-WBA25A1 ARDUINO® interface board provides Bluetooth® LE connectivity for developer applications and can be plugged into an STM32 Nucleo board, such as NUCLEO-U385RG-Q, using the ARDUINO® Uno V3 connectors.

The ARDUINO® interface board features the Bluetooth® v6.0-compliant and FCC-certified STM32WBA25CE SoC. This device manages the complete Bluetooth® LE stack and protocols using its Arm® Cortex®-M33 core and programmable flash memory.

X-NUCLEO-WBA25A1 uses the universal asynchronous receiver transmitter (UART) interface to communicate with the STM32 Nucleo board. It supports operations with or without hardware flow control. A full-duplex serial peripheral interface (SPI) with an interrupt line is also available. The firmware loaded on the module determines the host interface. To change the interface, update the firmware without modifying the hardware.

  • All features

    • Bluetooth® v6.0 compliant expansion board based on the STM32WBA25CE MCU and featuring preloaded network coprocessor firmware with a UART interface
    • Embedded MLPF-WB-04D3 impedance matching network and harmonics filter
    • On-board PCB antenna
    • Optional SPI through dedicated firmware
    • ARDUINO® Uno V3 expansion connector
    • Compatible with STM32 Nucleo boards
    • Scalable solution, capable of cascading multiple boards for larger systems
    • Free comprehensive development firmware library and examples, compatible with the X-CUBE-WBA expansion software package for STM32CubeWBA

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
X-NUCLEO-WBA25A1
Active
CARD Industrial Ecopack1 Yes

X-NUCLEO-WBA25A1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
X-NUCLEO-WBA25A1

Distributor availability of X-NUCLEO-WBA25A1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

X-NUCLEO-WBA25A1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

X-NUCLEO-WBA25A1

Supplier:

ST

Core Product:

STM32WBA25A1

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors