CATEGORIES
ST Safesense subbrand

SafeSense by ST is a portfolio of smart and highly reliable CMOS image sensors designed for automotive safety applications. These sensors feature a high maturity level and comply with the most stringent regulations.

SafeSense by ST guarantees our Tier1 and OEM customers the ability to develop high-performance and secure solutions with peace of mind.

Applications

A person in a blue suit sits in the driver's seat of a car, holding the steering wheel, with sunlight streaming through the windows.

Driver monitoring systems (DMS)

Distraction or drowsiness detection, behavior analysis

A family is seated inside a car with a dog in the back seat. 

Occupancy monitoring system (OMS)

Occupant detection, child seat detections, seat belt detection, visio conferencing, and selfies

A person wearing a red shirt is seated in the driver's seat of a car. The image suggests the use of face authentication technology.

Face identification

Authorization to enter the vehicle, identification to drive, payment applications

Discover our portfolio

Benefits

Standard field of view family

An icon of a light-emitting diode (LED) is depicted in dark blue.

Operates with a single LED due to superior quantum efficiency (QE).

A dark blue icon representing a bar chart with four vertical bars of varying heights, connected by a line graph with circular data points.

No ISP required, thanks to enhanced pixel modulation transfer function (MTF).

A dark blue icon of an award ribbon featuring a circular badge with a checkmark in the center, symbolizing certification or approval.

The most mature BSI sensor for driver monitoring systems on the market.

Wide field of view family

A dark blue icon depicting a camera shutter, consisting of five triangular segments arranged in a circular pattern, symbolizing photography or camera technology.

First hybrid pixel on the market supporting both global and rolling shutters.

A dark blue icon featuring three horizontal sliders with circular knobs, representing adjustable settings or controls.

Advanced on-chip processing to facilitate RGB-IR colorization and integration.

A dark blue icon of a shield with a checkmark in the center, surrounded by curved lines with circular endpoints, symbolizing security and protection.

Cybersecurity features including video stream authentication and cryptographic key management.

Add affordable vision to your STM32H5 with our ready-to-use VD55G1 firmware package
Webinar: Embedded vision made efficient with ST BrightSense sensors and STM32 MCUs
Inside Out: The Dual Frontier of In-Cabin Monitoring in Road Safety