VD5377
Obsolete
Design Win
OFM (Optical Finger Mouse)

Download datasheet

Product overview

Description

The VD5377 is an ultra-low power, single-chip controller IC containing all the functions necessary for optical joysticks/optical finger navigation modules enabling improved mobile experience and longer battery life. This device is cost and performance optimized for Optical Finger Navigation applications and includes special features to ensure optimum performance even in bright sunlight.

  • All features

    • Ultra-low power performance and high speed/high accuracy motion detection (up to 26 in/s @ 3600 f/s)
    • Manual or automatic power management options
    • Very low quiescent and operating current modes for battery life saving
    • Fully integrated solution: internal oscillator and LED driver
    • I2C interface with fast polling rates for high-end applications (report rate up to 1 per ms).
    • User-selectable I2C address (default I2C address is 0xA6)
    • CPI programmable up to 3,200 CPI
    • Fully automatic exposure control (AEC)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VD5377

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models