VD55G4
Preview
Design Win
Ultralow-power 800x700 monochrome global shutter CMOS image sensor for always-on vision

Download databrief

Product overview

Key Benefits

Ultra-low power

Optimized architecture and always-on mode cut power to 1-2mW, enabling event-driven wake-up and longer battery life.

Rich set of built-in features

Embedded on-chip features like background removal and fast auto-exposure deliver clean images and reduce processor load.

Description

The VDx5G4 is a unique ultracompact and low-power image sensor in the ST BrightSense portfolio. It has been developed to enable the next generation of smart and power-efficient systems. Two versions are available: monochrome and RGB Bayer. Leveraging the world’s first 2.16 μm global shutter pixel, the sensor highlights maximum compactness. It has a tiny 2.73 x 2.16 mm² footprint that fits into the most size-constrained devices such as smart glasses, XR and wearables, personal electronics, or laptops.

VDx5G4 is optimized for low power consumption across a wide frame‑rate range, ideal for battery‑operated AI systems. A dedicated low frame‑rate autoexposure and auto‑white‑balance mode precompute exposure and color parameters directly on‑sensor before each frame. By offloading these iterative calculations from the host, it accelerates convergence, cuts end‑to‑end latency, and reduces host CPU or NPU activity. This architecture significantly lowers overall system power, while maintaining robust image quality even in challenging or dynamic lighting conditions.

An embedded auto wake‑up function further enables ultralow‑power “sleepy” monitoring, instantly switching to full streaming when an event is detected. In addition to this low operating power, the sensor embeds an auto wake-up feature. This enables the sensor to operate in an ultralow power sleepy mode when no change or event is detected. As soon as an event is detected, the sensor automatically sends a trigger to its host processor to switch into full streaming mode to capture the corresponding event. Thanks to this clever feature, vision system makers can finally get rid of the power-hungry, ineffective 24/7 operation of systems such as security cameras, auto-ID, or in-line product inspection.

Beyond power optimization, the VDx5G4 embeds a complete toolbox of on-chip features for optimizing image quality, adjusting frame rate, or improving data efficiency. Autoexposure, noise reduction, and various image corrections help to get stunning images directly from the sensor. This sensor is tailored for computer vision applications with dedicated features. The frame statistics can be output, allowing fast and low computer vision application. This sensor can capture event frames in an event-like mode, enabling synchronous output of event information. A background subtraction mode can also be activated to seamlessly differentiate the foreground.

  • All features

    • Resolution: 0.56 MP (804 x 704)
    • Chroma:
      • VD55G4: Monochrome (visible to NIR)
      • VD65G4: RGB Bayer
    • Pixel array diagonal: 2.3 mm
    • Die size: 2.73 mm x 2.16 mm
    • Pixel technology:
      • Pixel pitch: 2.16 µm
      • Shutter type: global shutter
      • Technologies: BSI, CDTI, 3D stacking
    • Embedded features:
      • Image enhancement: autoexposure, noise reduction, defect correction, multi-exposure, and more.
      • Low-power operation: ≤ 35 mW at 60 fps.
      • Ultralow power solution with: Smart auto wake-up feature, with ultralow power sleepy mode (<2 mW), and smart wake up when an event is detected Power consumption scaling with features, frame rate, and software standby
      • Optimized for computer vision application: 4x4 frame statistics output Event-like frame output Background subtraction mode Others: context management, crop, GPIOs x4, and more.
    • Frame rate: up to 184 fps, full resolution
    • Output:
      • Pattern: VD55G4 Clear / VD65G4 RGB Bayer
      • Format: RAW8, RAW10
    • Interfaces:
      • Data output interface: MIPI CSI-2 1 lane / SPI 1 lane / I3C
      • Control interface: I²C/ I3C
    • Deliverable types: Bare die in reconstructed wafer

You might also like...

Add affordable vision to your STM32H5 with our ready-to-use VD55G1 firmware package
Webinar: Embedded vision made efficient with ST BrightSense sensors and STM32 MCUs

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VD55G4

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
VD55G4CCC0/RW
Preview
DIE Industrial N/A - -

VD55G4CCC0/RW

Package:

DIE

Material Declaration**:

PDF XML

Marketing Status

Preview

Package

DIE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
VD55G4CCC0/RW

Distributor availability of VD55G4CCC0/RW

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VD55G4CCC0/RW Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VD55G4CCC0/RW

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors