Product overview
Key Benefits
Ultra-low power
Optimized architecture and always-on mode cut power to 1-2mW, enabling event-driven wake-up and longer battery life.
Capture colorful images
High sensitivity delivers rich color capture in compact designs, while on-chip image processing enhances performance.
Description
The VDx5G4 is a unique ultracompact and low-power image sensor in the ST BrightSense portfolio. It has been developed to enable the next generation of smart and power-efficient systems. Two versions are available: monochrome and RGB Bayer. Leveraging the world’s first 2.16 μm global shutter pixel, the sensor highlights maximum compactness. It has a tiny 2.73 x 2.16 mm² footprint that fits into the most size-constrained devices such as smart glasses, XR and wearables, personal electronics, or laptops.
VDx5G4 is optimized for low power consumption across a wide frame‑rate range, ideal for battery‑operated AI systems. A dedicated low frame‑rate autoexposure and auto‑white‑balance mode precompute exposure and color parameters directly on‑sensor before each frame. By offloading these iterative calculations from the host, it accelerates convergence, cuts end‑to‑end latency, and reduces host CPU or NPU activity. This architecture significantly lowers overall system power, while maintaining robust image quality even in challenging or dynamic lighting conditions.
An embedded auto wake‑up function further enables ultralow‑power “sleepy” monitoring, instantly switching to full streaming when an event is detected. In addition to this low operating power, the sensor embeds an auto wake-up feature. This enables the sensor to operate in an ultralow power sleepy mode when no change or event is detected. As soon as an event is detected, the sensor automatically sends a trigger to its host processor to switch into full streaming mode to capture the corresponding event. Thanks to this clever feature, vision system makers can finally get rid of the power-hungry, ineffective 24/7 operation of systems such as security cameras, auto-ID, or in-line product inspection.
Beyond power optimization, the VDx5G4 embeds a complete toolbox of on-chip features for optimizing image quality, adjusting frame rate, or improving data efficiency. Autoexposure, noise reduction, and various image corrections help to get stunning images directly from the sensor. This sensor is tailored for computer vision applications with dedicated features. The frame statistics can be output, allowing fast and low computer vision application. This sensor can capture event frames in an event-like mode, enabling synchronous output of event information. A background subtraction mode can also be activated to seamlessly differentiate the foreground.
-
All features
- Resolution: 0.56 MP (804 x 704)
- Chroma:
- VD55G4: Monochrome (visible to NIR)
- VD65G4: RGB Bayer
- Pixel array diagonal: 2.3 mm
- Die size: 2.73 mm x 2.16 mm
- Pixel technology:
- Pixel pitch: 2.16 µm
- Shutter type: global shutter
- Technologies: BSI, CDTI, 3D stacking
- Embedded features:
- Image enhancement: autoexposure, noise reduction, defect correction, multi-exposure, and more.
- Low-power operation: ≤ 35 mW at 60 fps.
- Ultralow power solution with:
Smart auto wake-up feature, with ultralow power sleepy mode (<2 mW), and smart wake up when an event is detected Power consumption scaling with features, frame rate, and software standby - Optimized for computer vision application:
4x4 frame statistics output Event-like frame output Background subtraction mode Others: context management, crop, GPIOs x4, and more.
- Frame rate: up to 184 fps, full resolution
- Output:
- Pattern: VD55G4 Clear / VD65G4 RGB Bayer
- Format: RAW8, RAW10
- Interfaces:
- Data output interface: MIPI CSI-2 1 lane / SPI 1 lane / I3C
- Control interface: I²C/ I3C
- Deliverable types: Bare die in reconstructed wafer
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| VD65G4CCC0/RW | Preview Product is in design stage. EN | DIE | Industrial | N/A | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| VD65G4CCC0/RW | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
VD65G4CCC0/RW Preview
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors