VG5661

Preview
Education

Automotive HDR Global Shutter 1.6Mp with 3.2um pixel and iBGA

Download databrief
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

This automotive global shutter sensor product family features both HDR and ultra low-noise where crosstalk is minimized for near infrared (NIR) scenes. They are highly recommended for high-end computer vision applications in demanding environments.
  • All features

    • AEC-Q100 grade 2 automotive qualification ongoing
    • Automotive global shutter with high-dynamic technology range (up to 98 dB linear) and high-density charge storage
    • 3.2 µm pixel GS-HDR, monochrome, visible, and IR spectrum
    • Optical formats
      • 1.6 MP (1464 x1104) at 75 fps in 1/3” optical format with micro lens
      • 2.3 MP (1944 x1204) at 60 fps in 1/2.5” optical format with micro lens
    • Very high MTF, even in near IR (perfect pixel encapsulation)
    • Low noise 11-bit ADC with digital CDS
    • Linear or compressed output from RAW8 to RAW16 resolution
    • Output interface
      • Mipi CSI-2 (4 x 0.8 Gbps)
      • Parallel 12 bits (100 MHz)
      • Camera control interface (CCI)
    • Machine vision application support
      • In-pixel HDR and background substration modes, with flexible strobe illumination control
      • Up to 4-LED control output, synchronized with sensor integration periods
      • 8 regions of interest (ROI)
      • Programmable sequences of 4-frame contexts
      • Master/slave external frame start control
      • Embedded 16-bit video processing pipe with pixel defect correction, high dynamic range (HDR) merge with ghost removal, and programmable compression of dynamic
      • Mirror/flip/crop
      • Support of subsampling by 2 and by 4
      • Support of binning by 2 and by 4
      • Integrated double temperature sensors
      • Operating junction temperature of -40 °C to 125 °C
      • Automotive qualified IM2BGA plastic package
      • Large spectrum glass for visible and IR applications with dual AR coating
      • ASIL B support e.g. CPU redundancy, embedded full self test, memory and register ECC, safety manager, and voltage monitoring
      • Monochrome micro lens (maximum CRA optimized for 20 °C and 0 °C)

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VG5661

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
VG5661MPW
Preview
IM2BGA8.5X8.5 100 F10X10 B05 P08 Automotive Ecopack2

VG5661MPW

Package:

IM2BGA8.5X8.5 100 F10X10 B05 P08

Material Declaration**:

Marketing Status

Preview

Package

IM2BGA8.5X8.5 100 F10X10 B05 P08

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
VG5661MPW No availability of distributors reported, please contact our sales office
Preview
EAR99 NEC Tray IM2BGA8.5X8.5 100 F10X10 B05 P08 -40 105 TAIWAN

VG5661MPW

Marketing Status

Preview

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tray

Package

IM2BGA8.5X8.5 100 F10X10 B05 P08

Operating Temperature (°C)

(min)

-40

(max)

105

Budgetary Price (US$)* / Qty

Country of Origin

TAIWAN

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors