VL53L7CA

Evaluation
Design Win

Ultrawide Time-of-Flight 8x8 multizone ranging sensor

Download databrief

Product overview

Description

The VL53L7CA is a state of the art, second generation, multizone, Time-of-Flight (ToF), laser-ranging, sensor enhancing the STMicrelectronics' FlightSense product family. Housed in a miniature reflowable package, it integrates a SPAD array, enhanced VCSEL, physical infrared filters, and STMicrelectronics' latest meta-surface optical technology. All this achieves the best ranging performance in various ambient lighting conditions, with a range of cover glass materials. The use of a diffractive optical element above the VCSEL allows a square FoV to be projected onto the scene. The reflection of this light is focused by the receiver lens onto a SPAD array.

This second generation product offers half the typical power consumption, or twice the ranging performance compared to the previous generation.

Unlike conventional IR sensors, the VL53L7CA uses STMicrelectronics' latest generation, direct ToF technology. It allows absolute distance measurement whatever the target color and reflectance. It also provides accurate ranging up to 350 cm and can work at fast speeds (60 Hz). The enhanced design makes it the most power-efficient, high performance, multipoint, miniature, ToF sensor on the market.

With patented algorithms and ingenious module construction, the VL53L7CA is also able to detect multiple objects within the FoV. This sensor has depth information for a quicker touch-to-focus, or minidepth map creation.

  • All features

    • Fast and accurate multizone distance ranging sensor with 90° wide field of view (FoV):
      • 60° x 60° square FoV (90° diagonal).
      • Multizone ranging output with either 4x4 or 8x8 separate zones.
      • Up to 350 cm ranging.
      • Multitarget detection and distance measurement in each zone.
      • 60 Hz frame rate capability.
      • Histogram processing and algorithmic compensation, which minimizes or removes the impact of cover glass crosstalk.
    • Fully integrated miniature module, with:
      • An emitter of 940 nm invisible light vertical-cavity surface-emitting laser (VCSEL), and integrated analog driver.
      • Diffractive optical elements (DOE) on both the transmitter and receiver that enable square FoV.
      • A receiving array of single photon avalanche diodes (SPADs).
      • Low-power microcontroller running firmware.
      • A size of 6.4 x 3.0 x 1.6 mm.
    • Easy integration for:
      • A single reflowable component.
      • Flexible power supply options. They include a single 3.3 V or 2.8 V operation, or a combination of either 3.3 V or 2.8 V AVDD with 1.8 V IOVDD.
      • Compatibility with a wide range of cover glass materials.

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - VL53L7CA

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
VL53L7CAV0GC/1
Evaluation
OPT. LGA 6.40X3.0 Industrial Ecopack2 - -

VL53L7CAV0GC/1

Package:

OPT. LGA 6.40X3.0

Material Declaration**:

Marketing Status

Evaluation

Package

OPT. LGA 6.40X3.0

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating Range Distance (m) (max)
Package size (mm)
VL53L7CAV0GC/1
Available at distributors

Distributor availability of VL53L7CAV0GC/1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VL53L7CAV0GC/1 Evaluation

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VL53L7CAV0GC/1

Operating Range Distance (m) (max):

-

Package size (mm):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors