VS6955CA
Obsolete
Design Win
5MP camera module Fixed Focus

Download datasheet

Product overview

Description

The VS6955CA is a high performance 5.0 megapixel fixed-focus camera module. It is designed for use across a range of mobile phone handsets and accessories. The sensor supports high quality still camera functions as well as video modes.

The VS6955CA is compliant with the MIPI CSI-2 specification. It is capable of generating raw Bayer 5.0 megapixel images up to 23 fps with a single CSI-2 lane. The VS6955CA offers an ultra low power consumption hardware standby mode.

  • All features

    • 5.0 megapixel resolution sensor (2600 x 1952) inclusive of 4 border pixels each sides
    • SMIA Profile 1 compliant
    • compact size 6.5 mm x 6.5 mm x 4.6 mm
    • MIPI CSI-2 single lane interface (up to 1Gbps)
    • CCI command interface, supports up to 400 kHz
    • 2.8V analog and 1.8V digital operation
    • supports 2 x 2 and 4 x 4 pixel binning
    • integrated 8-kbit OTP memory
    • ultra low power standby mode
    • on board couplet correction
    • Flex compatible

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VS6955CA

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models