ST4E1650V
Target
Education Design Win
RS485 transceiver with independent VIO

Download databrief

Product overview

Description

The ST4E1650V is a low-power differential line transceiver for data transmission standard RS-485 applications requiring an I/O supply voltage different from the device supply voltage, especially for 1.8 V applications.

The ST4E1650V operates up to 50 Mbps. It is ideal for multipoint applications in a constraint and difficult industrial environment. It is robust to ESD transients. In particular, the bus pins support ±16 kV IEC 61000-4-2 contact discharge. It features robust hot-swap capability during switching on and off, or during plug-in.

The ST4E1650V comes in a DFN10 package and can operate from -40 °C to +125 °C ambient temperature.

  • All features

    • Meets or exceeds the requirements of the TIA/EIA-485A standard
    • 3 V to 5.5 V supply voltage
    • 1.65 V to VCC VIO
    • Up to 256 bus nodes
    • Integrated protections
      • Failsafe receiver (bus open, idle, and shorted)
      • Thermal shutdown protection
      • Hot swap capability
      • Bus I/O ESD protection±16 kV IEC61000-4-2 contact discharge±30 kV HBM±4 kV IEC61000-4-4 fast transient burst
    • Low quiescent current in shutdown
    • Operating free air temperature range: -40 °C to +125 °C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST4E1650V

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ST4E1650VIQT
Target
VDFPN 10 3x3x1.0 Industrial Ecopack3 10 2026-06-24T00:00:00.000+02:00

ST4E1650VIQT

Package:

VDFPN 10 3x3x1.0

Material Declaration**:

Marketing Status

Target

Package

VDFPN 10 3x3x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Autoshutdown
min
max
ST4E1650VIQT

Distributor availability of ST4E1650VIQT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST4E1650VIQT Target

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST4E1650VIQT

Operating Temperature (°C)

Min:

Max:

Autoshutdown:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors