STLVD111B
Obsolete
Design Win
Programmable low voltage 1:10 differential LVDS clock driver

Download datasheet

Product overview

Description

The STLVD111 is a low skew programmable 1 to 10 differential LVDS driver, designed for clock distribution. The select signal is fanned out to 10 identical differential outputs.

The STLVD111 is provided with a 11 bit shift register with a serial in and a Control Register. The purpose is to enable or power off each output clock channel and to select the clock input. The STLVD111 is specifically designed, modelled and produced with low skew as the key goal. Optimal design and layout serve to minimize gate to gate skew within a device. The net result is a dependable guaranteed low skew device.

The STLVD111 can be used for high performance clock distribution in 2.5V systems with LVDS levels. Designers can take advantage of the device’s performance to distribute low skew clocks across the backplane or the board.

  • All features

    • High signalling rate capability (exceeds 622MHz)
    • Low voltage VCC range of 2.375V to 2.625V
    • Programmable drivers power off control
    • 100ps part-to part skew
    • Differential design
    • 50ps bank skew
    • Reference voltage available output VBB
    • Support open, short and terminated input fail-safe (low output state)
    • Meets LVDS spec. for driver outputs and receiver inputs

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STLVD111B

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models