STMPE1601
Obsolete
Design Win
16-bit enhanced port expander with keypad and PWM controller Xpander Logic

Download datasheet

Product overview

Description

The STMPE1601 is a GPIO (general purpose input/output) port expander able to interface a main digital ASIC via the two-line bidirectional bus (I2C). A separate GPIO expander IC is often used in mobile multimedia platforms to solve the problems of the limited number of GPIOs typically available on the digital engine.

The STMPE1601 offers great flexibility, as each I/O can be configured as input, output or specific functions. The device is able to scan a keyboard, also provides PWM outputs for brightness control in backlight, and GPIO function. This device has been designed to include very low quiescent current, and a wake-up feature for each I/O, to optimize the power consumption of the IC.

Potential applications of the STMPE1601 include portable media players, game consoles, mobile and smart phones.

  • All features

    • Ultra-low standby-mode current
    • Advanced power management system
    • Package μTFBGA25 (3 x 3 mm)
    • Optional 32 kHz clock input
    • Interrupt output (open drain) pin
    • 16 GPIOs (8 operate at core supply VCC , 8 operate at IO supply VIO)
    • Hardware keypad controller (8*8 matrix with 4 optional dedicated keys max)
    • Operating voltage 1.8 -3.3 V
    • 4 basic PWM controller for LED brightness control
    • 8-channel programmable level translator
    • Keypad controller capable of detecting keypress in hibernation mode

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STMPE1601

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models