M24256-BR
NRND
Design Win
256 Kbit Serial I2C Bus EEPROM

Download datasheet Order Direct

This product is

NRND
. 

We recommend you that replacement part: 

M24256E-F

Product overview

Description

The M24256 is a 256-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 32 K × 8 bits.

The M24256-BW can operate with a supply voltage from 2.5 V to 5.5 V, the M24256-BR AND M24256-DR can operate with a supply voltage from 1.8 V to 5.5 V, and the M24256-BF and M24256-DF can operate with a supply voltage from 1.7 V to 5.5 V. All these devices operate with a clock frequency of 1 MHz (or less), over an ambient temperature range of –40 °C / +85 °C. The M24256-D offers an additional page, named the identification page (64 byte). The identification page can be used to store sensitive application parameters which can be (later) permanently locked in read-only mode.

  • All features

    • Packages
      • Compatible with following I2C bus modes:
        • 1 MHz
        • 400 kHz
        • 100 kHz
      • Memory array:
        • 256 Kbit (32 Kbyte) of EEPROM
        • Page size: 64 byte
        • Additional write lockable page (M24256-D order codes)
      • Single supply voltage and high speed:
        • 1 MHz clock from 1.7 V to 5.5 V
      • Write:
        • Byte write within 5 ms
        • Page write within 5 ms
      • Operating temperature range:
        • from -40 °C up to +85 °C
      • Random and sequential read modes
      • Write protect of the whole memory array
      • Enhanced ESD/latch-Up protection
      • More than 4 million write cycles
      • More than 200-years data retention
      • RoHS-compliant and Halogen-free (ECOPACK2)
      • SO8 ECOPACK2
      • TSSOP8 ECOPACK2
      • UFDFPN8 ECOPACK2
      • WLCSP ECOPACK2
      • Unsawn wafer (each die is tested)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M24256-BR

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M24256-BRDW6TP
NRND
TSSOP-8L Industrial Ecopack2 - -
M24256-BRMN6TP
NRND
SO8 Industrial Ecopack2 - -

M24256-BRDW6TP

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

TSSOP-8L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M24256-BRMN6TP

Package:

SO8

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
Replacement Product
min
max
M24256-BRDW6TP

Distributor availability of M24256-BRDW6TP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24256-BRMN6TP

Distributor availability of M24256-BRMN6TP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24256-BRDW6TP NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24256-BRDW6TP

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

M24256E-F

Distributor Name

Distributor reported inventory date:

M24256-BRMN6TP NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24256-BRMN6TP

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

M24256E-F

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors