M24512-DF
Active
Education Design Win
512Kbit Serial I2C bus EEPROM with three Chip Enable Lines

Download datasheet Order Direct

Product overview

Description

The M24512 is a 512-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 64 K × 8 bits.

The M24512-W can operate with a supply voltage from 2.5 V to 5.5 V, the M24512-R can operate with a supply voltage from 1.8 V to 5.5 V, and the M24512-DF can operate with a supply voltage from 1.7 V to 5.5 V. All these devices operate with a clock frequency of 1 MHz (or less), over an ambient temperature range of –40 °C / +85 °C.

The M24512-D offers an additional page, named the identification page (128 byte). The identification page can be used to store sensitive application parameters which can be (later) permanently locked in read-only mode.

  • All features

    • Compatible with following I2C bus modes:
      • 1 MHz
      • 400 kHz
      • 100 kHz
    • Memory array:
      • 512 Kbit (64 Kbyte) of EEPROM
      • Page size: 128 byte
      • Additional write lockable page (M24512-D order codes)
    • Single supply voltage and high speed:
      • 1 MHz clock from 1.7 V to 5.5 V
    • Write time:
      • Byte write within 5 ms
      • Page write within 5 ms
    • Operating temperature range:
      • -40 °C up to +85 °C
    • Random and sequential read modes
    • Write protect of the whole memory array
    • Enhanced ESD/latch-Up protection
    • More than 4 million write cycles
    • More than 200-years data retention
    • Packages:
      • SO8 ECOPACK2®
      • TSSOP8 ECOPACK2®
      • UFDFPN8 ECOPACK2®
      • WLCSP ECOPACK2®
      • Unsawn wafer (each die is tested)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M24512-DF

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M24512-DFCS6TP/K
Active
WLCSP Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
M24512-DFDW6TP
NRND
TSSOP-8L Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
M24512-DFMC6TG
NRND
UFDFPN8 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
M24512-DFMN6TP
NRND
SO8 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
M24512DFKW20I/90
Active
WAFER Industrial N/A 10 2025-01-01T00:00:00.000+01:00

M24512-DFCS6TP/K

Package:

WLCSP

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M24512-DFDW6TP

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

TSSOP-8L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M24512-DFMC6TG

Package:

UFDFPN8

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

UFDFPN8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M24512-DFMN6TP

Package:

SO8

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M24512DFKW20I/90

Package:

WAFER

Material Declaration**:

Marketing Status

Active

Package

WAFER

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
Replacement Product
min
max
M24512-DFDW6TP

Distributor availability of M24512-DFDW6TP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24512-DFCS6TP/K

Distributor availability of M24512-DFCS6TP/K

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24512-DFMN6TP

Distributor availability of M24512-DFMN6TP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24512-DFMC6TG

Distributor availability of M24512-DFMC6TG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24512DFKW20I/90

Distributor availability of M24512DFKW20I/90

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24512-DFDW6TP NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24512-DFDW6TP

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

M24512E-FDW6TP

Distributor Name

Distributor reported inventory date:

M24512-DFCS6TP/K Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24512-DFCS6TP/K

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M24512-DFMN6TP NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24512-DFMN6TP

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

M24512E-FMN6TP

Distributor Name

Distributor reported inventory date:

M24512-DFMC6TG NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24512-DFMC6TG

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M24512DFKW20I/90 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24512DFKW20I/90

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors