M24C02-R
Active
Education Design Win
2 Kbit serial I2C bus EEPROM

Download datasheet

Product overview

Description

The M24C01(C02) is a 1(2)-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 128 (256) × 8 bits.

The M24C01/02-W can be accessed with a supply voltage from 2.5 V to 5.5 V, the M24C01/02-R can be accessed with a supply voltage from 1.8 V to 5.5 V, and the M24C02-F can be accessed either with a supply voltage from 1.7 V to 5.5 V (over the full temperature range) or with an extended supply voltage from 1.6 V to 5.5 V under some restricted conditions. These devices operate with a maximum clock frequency of 400 kHz.

  • All features

    • I2C interface
      • Compatible with following I2C bus modes:
        • 400 kHz (Fast mode)
        • 100 kHz (Standard mode)
    • Memory
      • 1-Kbit (128-byte) of EEPROM
      • 2-Kbit (256-byte) of EEPROM
      • Page size: 16-byte
    • Supply voltage
    • Temperature
    • Fast write cycle time
      • Byte and page write within 5 ms
    • Performance
      • Enhanced ESD/latch-up protection
      • More than 4 million write cycles
      • More than 200-year data retention
    • Advanced features
      • Random and sequential read modes
      • Hardware write protection of the whole memory array
      • Enhanced ESD/latch-Up protection
    • Packages
      • SO8N (ECOPACK2)
      • TSSOP8 (ECOPACK2)
      • UFDFPN8 (ECOPACK2)
      • UFDFPN5 (ECOPACK2)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M24C02-R

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M24C02-RDW6TP
Active
TSSOP-8L Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
M24C02-RMC6TG
Active
UFDFPN8 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
M24C02-RMN6TP
Active
SO8 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00

M24C02-RDW6TP

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-8L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M24C02-RMC6TG

Package:

UFDFPN8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFDFPN8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M24C02-RMN6TP

Package:

SO8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
Replacement Product
min
max
M24C02-RMN6TP

Distributor availability of M24C02-RMN6TP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24C02-RDW6TP

Distributor availability of M24C02-RDW6TP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24C02-RMC6TG

Distributor availability of M24C02-RMC6TG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24C02-RMN6TP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24C02-RMN6TP

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M24C02-RDW6TP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24C02-RDW6TP

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M24C02-RMC6TG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24C02-RMC6TG

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors