Product overview
Description
The M24C16-A125 is a 16-Kbit serial EEPROM automotive grade device operating up to 125 °C. The M24C16-A125 is compliant with the very high level of reliability defined by the automotive standard AEC-Q100 grade 1.
The device is accessed by a simple serial I2C compatible interface running up to 1 MHz.
The memory array is based on advanced true EEPROM technology (electrically erasable programmable memory). The M24C16-A125 is a byte-alterable memory (2048 × 8 bits) organized as 128 pages of 16 bytes in which the data integrity is significantly improved with an embedded error correction code logic.
The M24C16-A125 offers an additional identification page (16 bytes) in which the ST device identification can be read. This page can also be used to store sensitive application parameters which can be later permanently locked in read-only mode.
-
All features
- Grade
- AEC-Q100 qualified
- I2C interface
- Compatible with all I2C bus modes
- 1 MHz
- 400 kHz
- 100 kHz
- Compatible with all I2C bus modes
- Memory
- 16 Kbits (2 Kbytes) of EEPROM
- Page size: 16 bytes
- Additional 16-byte lockable identification page
- Supply voltage
- Voltage range: 1.7 V to 5.5 V
- Temperature
- Operating temperature range: -40°C to +125°C
- Fast write cycle time
- Byte and page write within 4 ms (typically 3.1 ms)
- Write cycle performance
- 4 million write cycles at 25°C
- 1.2 million write cycles at 85°C
- 600 k write cycles at 125°C
- Data retention performance
- 50 years at 125°C
- 100 years at 25°C
- Advanced features
- Enhanced ESD/latch-up protection
- ESD protection (human body model) 4000 V
- Schmitt trigger inputs for noise filtering
- Hardware write protection of the whole memory array
- Random and sequential read modes
- Packages
- SO8N, TSSOP8, and WFDFPN8 (RoHS-compliant and halogen-free)
- Grade
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
IBIS models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 25 Jan 2021 | 25 Jan 2021 | |||
| ZIP | 1.0 | 27 Apr 2021 | 27 Apr 2021 |
CAD Symbol & Footprint models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 27 Apr 2021 | 27 Apr 2021 |
Verilog models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 28 Jan 2021 | 28 Jan 2021 | |||
| ZIP | 1.0 | 22 Jan 2021 | 22 Jan 2021 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| M24C16-DRDW3TP/K | Active Product is in volume production. | TSSOP-8L | Automotive | Ecopack2 | 15 | 2025-04-01T00:00:00.000+02:00 | |
| M24C16-DRMF3TG/K | Active Product is in volume production. | DFN8 | Automotive | Ecopack2 | 15 | 2025-04-01T00:00:00.000+02:00 | |
| M24C16-DRMN3TP/K | Active Product is in volume production. | SO8 | Automotive | Ecopack2 | 15 | 2025-04-01T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Free Samples | ESample Max Qty | Replacement Product | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||||
| M24C16-DRMF3TG/K | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| M24C16-DRMN3TP/K | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| M24C16-DRDW3TP/K | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
M24C16-DRMF3TG/K Active
M24C16-DRMN3TP/K Active
M24C16-DRDW3TP/K Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors