Product overview
Description
The M24C16 is a 16-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 2K x 8 bits.
The M24C16-W can be accessed (Read and Write) with a supply voltage from 2.5 V to 5.5 V, the M24C16-R can be accessed (Read and Write) with a supply voltage from 1.8 V to 5.5 V, and the M24C16-F can be accessed with a supply voltage from 1.7 V to 5.5 V (over the full temperature range) or with an extended supply voltage from 1.6 V to 1.7 V. The M24C16-F can also operate down to 1.6 V, under some restricting conditions.
All these devices operate with a clock frequency of 400 kHz (or lower).
-
All features
- Packages
- Compatible with following I2C bus modes:
- 400 kHz
- 100 kHz
- Memory array:
- 16 Kbit (2 Kbyte) of EEPROM
- Page size: 16 byte
- Single supply voltage:
- M24C16-W: 2.5 V to 5.5 V
- M24C16-R: 1.8 V to 5.5 V
- M24C16-F: 1.7 V to 5.5 V (full temperature range) and 1.6 V to 1.7 V (limited temperature range)
- Write time:
- Byte write within 5 ms
- Page write within 5 ms
- Operating temperature range:
- from -40 °C up to +85 °C
- Random and sequential read modes
- Write protect of the whole memory array
- Enhanced ESD/latch-up protection
- More than 4 million Write cycles
- More than 200-year data retention
- SO8 ECOPACK2
- TSSOP8 ECOPACK2
- UFDFPN8 ECOPACK2
- UFDFPN5 ECOPACK2
- Unsawn wafer (each die is tested)
- Compatible with following I2C bus modes:
- Packages
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
IBIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.1 | 25 Jan 2021 | 25 Jan 2021 |
CAD Symbol & Footprint models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 27 Apr 2021 | 27 Apr 2021 |
Verilog models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 28 Jan 2021 | 28 Jan 2021 | |||
| ZIP | 1.0 | 22 Jan 2021 | 22 Jan 2021 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| M24C16-WDW6TP | Active Product is in volume production. | TSSOP-8L | Industrial | Ecopack2 | - | - | |
| M24C16-WMN6TP | Active Product is in volume production. | SO8 | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Free Samples | ESample Max Qty | Replacement Product | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||||
| M24C16-WDW6TP | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| M24C16-WMN6TP | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
M24C16-WDW6TP Active
M24C16-WMN6TP Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors