M24C32-A125
Active
Education Design Win
Automotive 32 Kbit serial I2C bus EEPROM

Download datasheet Order Direct

Product overview

Description

The M24C32-A125 is a 32-Kbit serial EEPROM automotive grade device operating up to 125 °C. The M24C32-A125 is compliant with the very high level of reliability defined by the automotive standard AEC-Q100 grade 1.

The device is accessed by a simple serial I2C compatible interface running up to 1 MHz.

The memory array is based on advanced true EEPROM technology (electrically erasable programmable memory). The M24C32-A125 is byte-alterable memories (4096 K × 8 bits) organized as 128 pages of 32 byte in which the data integrity is significantly improved with an embedded error correction code logic.

The M24C32-A125 offers an additional identification page (32 byte) in which the ST device identification can be read. This page can also be used to store sensitive application parameters which can be later permanently locked in read-only mode.

  • All features

    • Grade
      • AEC-Q100 qualified
    • I²C interface
      • Compatible with all I2C bus modes
        • 1 MHz (Fast-mode Plus)
        • 400 kHz (Fast-mode)
        • 100 kHz (Standard-mode)
    • Memory
      • 32 Kbit (4 Kbyte) of EEPROM
      • Page size: 32 byte
      • Additional 32-byte lockable identification page
    • Supply voltage
      • Voltage range: 1.7 V to 5.5 V
    • Temperature
      • Operating temperature range: -40 °C to +125 °C
    • Fast write cycle time
      • Byte and page write within 4 ms (typically 3.1 ms)
    • Write cycle performance
      • 4 million write cycles at 25 °C
      • 1.2 million write cycles at 85 °C
      • 600 k write cycles at 125 °C
    • Data retention performance
      • 50 years at 125 °C
      • 100 years at 25 °C
    • Advanced features
      • Enhanced ESD/latch-up protection
      • ESD protection (human body model) 4000 V
      • Schmitt trigger inputs for noise filtering
      • Hardware write protection of the whole memory array
      • Random and sequential read modes
    • Package
      • SO8N, TSSOP8, and UFDFPN8 (RoHS-compliant and Halogen-free)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M24C32-A125

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M24C32-DRDW3TP/K
Active
TSSOP-8L Automotive Ecopack2 15 2025-04-01T00:00:00.000+02:00
M24C32-DRMF3TG/K
Active
DFN8 Automotive Ecopack2 15 2025-04-01T00:00:00.000+02:00
M24C32-DRMN3TP/K
Active
SO8 Automotive Ecopack2 15 2025-04-01T00:00:00.000+02:00

M24C32-DRDW3TP/K

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-8L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

M24C32-DRMF3TG/K

Package:

DFN8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN8

Grade

Automotive

RoHS Compliance Grade

Ecopack2

M24C32-DRMN3TP/K

Package:

SO8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO8

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
Replacement Product
min
max
M24C32-DRMF3TG/K

Distributor availability of M24C32-DRMF3TG/K

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24C32-DRDW3TP/K

Distributor availability of M24C32-DRDW3TP/K

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24C32-DRMN3TP/K

Distributor availability of M24C32-DRMN3TP/K

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24C32-DRMF3TG/K Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24C32-DRMF3TG/K

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M24C32-DRDW3TP/K Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24C32-DRDW3TP/K

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M24C32-DRMN3TP/K Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24C32-DRMN3TP/K

Operating Temperature (°C)

Min:

Max:

Free Samples:

Yes

ESample Max Qty:

3

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors