Product overview
Description
The M24C32 is a 32-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 4 K × 8 bits.
The M24C32-W can operate with a supply voltage from 2.5 V to 5.5 V, the M24C32-R can operate with a supply voltage from 1.8 V to 5.5 V, and the M24C32-F and M24C32-DF can operate with a supply voltage from 1.7 V to 5.5 V, over an ambient temperature range of -40 °C / +85 °C; while the M24C32-X can operate with a supply voltage from 1.6 V to 5.5 V over an ambient temperature range of -20 °C / +85 °C.
The M24C32-DF offers an additional page, named the identification page (32 bytes). The identification page can be used to store sensitive application parameters, which can be (later) permanently locked in read-only mode.
-
All features
- I²C interface
- Compatible with the following I²C bus modes:
- 1 MHz (fast mode plus)
- 400 kHz (fast mode)
- 100 kHz (standard mode)
- Compatible with the following I²C bus modes:
- Memory
- 32 Kbit (4 Kbyte) of EEPROM
- Page size: 32 bytes
- Additional 32-byte identification page for M24C32-D only
- Power supply
- Wide voltage range:
- From 1.7 V to 5.5 V over -40 °C to +85 °C
- From 1.6 V to 5.5 V under temperature constraint
- Wide voltage range:
- Temperature
- Operating temperature range: From -40 °C up to +85 °C
- Fast write cycle time
- Byte and page write within 5 ms (3.2 ms typical)
- Performance
- Enhanced ESD/latch-up protection
- More than 4 million write cycles
- More than 200-year data retention
- Advanced features
- Hardware write protection of the whole memory array
- Random and sequential read modes
- Package
- SO8N, TSSOP8, UFDFPN8, and UFDFPN5 (ECOPACK2)
- Unsawn wafer (each die is tested)
- I²C interface
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
IBIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.1 | 25 Jan 2021 | 25 Jan 2021 |
CAD Symbol & Footprint models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 27 Apr 2021 | 27 Apr 2021 |
Verilog models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 28 Jan 2021 | 28 Jan 2021 | |||
| ZIP | 1.0 | 22 Jan 2021 | 22 Jan 2021 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| M24C32-FDW6TP | Active Product is in volume production. | TSSOP-8L | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
| M24C32-FMC6TG | Active Product is in volume production. | UFDFPN8 | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
| M24C32-FMH6TG | Active Product is in volume production. | DFN5 | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
| M24C32-FMN6TP | Active Product is in volume production. | SO8 | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
| M24C32-FTW20I/90 | Active Product is in volume production. | WAFER | Industrial | N/A | 10 | 2025-01-01T00:00:00.000+01:00 | |
M24C32-FTW20I/90
Package:
WAFERMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Free Samples | ESample Max Qty | Replacement Product | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||||
| M24C32-FTW20I/90 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| M24C32-FMN6TP | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| M24C32-FMH6TG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| M24C32-FDW6TP | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| M24C32-FMC6TG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
M24C32-FTW20I/90 Active
M24C32-FMN6TP Active
M24C32-FMH6TG Active
M24C32-FDW6TP Active
M24C32-FMC6TG Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors