M34E02-F
Active
Education Design Win
2 Kbit I2C bus Serial EEPROM, SPD for DRAM modules (DDR2/DDR3)

Download datasheet Order Direct

Product overview

Description

The M34E02-F is a 2-Kbit I2C-compatible EEPROM (Electrically Erasable PROgrammable Memory) organized as 256 × 8 bits.

The M34E02-F can be accessed with a supply voltage from 1.7 V to 5.5 V and operates with a clock frequency of 400 kHz (or less), over an ambient temperature range of -40 °C / +85 °C.

  • All features

    • 2-Kbit EEPROM for DDR1, DDR2 and DDR3 serial presence detect
    • Backward compatible with the M34C02
    • Permanent and reversible software data protection for lower 128 bytes
    • 100 kHz and 400 kHz I2C bus serial interface
    • Single supply voltage:
      • 1.7 V to 5.5 V
    • Byte and Page Write (up to 16 bytes)
    • Self-timed write cycle
    • Noise filtering
      • Schmitt trigger on bus inputs
      • Noise filter on bus inputs
    • Enhanced ESD/latch-up protection
    • More than 1 million erase/write cycles
    • More than 40 years’ data retention
    • ECOPACK®(RoHS compliant) packages
    • Packages:
      • ECOPACK2®(RoHS-compliant and Halogen-free)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M34E02-F

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M34E02-FDW6TP
Active
TSSOP-8L Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
M34E02-FMC6TG
Active
UFDFPN8 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00

M34E02-FDW6TP

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-8L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M34E02-FMC6TG

Package:

UFDFPN8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFDFPN8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
Replacement Product
min
max
M34E02-FMC6TG

Distributor availability of M34E02-FMC6TG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M34E02-FDW6TP

Distributor availability of M34E02-FDW6TP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M34E02-FMC6TG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M34E02-FMC6TG

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M34E02-FDW6TP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M34E02-FDW6TP

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors