Product overview
Description
The M95020-A125 and M95020-A145 are 2-Kbit serial EEPROM Automotive grade devices operating up to 145°C. They are compliant with the very high level of reliability defined by the Automotive standard AEC-Q100 grade 0.
The devices are accessed by a simple serial SPI compatible interface running up to 20 MHz.
The memory array is based on advanced true EEPROM technology (Electrically Erasable PROgrammable Memory). The M95020-A125 and M95020-A145 are byte-alterable memories (256 × 8 bits) organized as 16 pages of 16 byte in which the data integrity is significantly improved with an embedded Error Correction Code logic.
The M95020-A125 and M95020-A145 offer an additional Identification Page (16 byte) in which the ST device identification can be read. This page can also be used to store sensitive application parameters which can be later permanently locked in read-only mode.
-
All features
- Compatible with the Serial Peripheral Interface (SPI) bus
- Memory array
- 2 Kbit (256 Kbyte) of EEPROM
- Page size: 16 byte
- Write protection by block: 1/4, 1/2 or whole memory
- Additional Write lockable Page (Identification page)
- Extended temperature and voltage ranges
- Up to 125 °C (VCCfrom 1.7 V to 5.5 V)
- Up to 145 °C (VCCfrom 2.5 V to 5.5 V)
- High speed clock frequency
- 20 MHz for VCC ≥ 4.5 V
- 10 MHz for VCC≥ 2.5 V
- 5 MHz for VCC≥ 1.7 V
- Schmitt trigger inputs for noise filtering
- Short Write cycle time
- Byte Write within 4 ms
- Page Write within 4 ms
- Write cycle endurance
- 4 million Write cycles at 25 °C
- 1.2 million Write cycles at 85 °C
- 600 k Write cycles at 125 °C
- 400 k Write cycles at 145 °C
- Data retention
- 50 years at 125 °C
- 100 years at 25 °C
- ESD Protection (Human Body Model)
- 4000 V
- Packages
- RoHS-compliant and halogen-free (ECOPACK2®)
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
IBIS models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 25 Jan 2021 | 25 Jan 2021 | |||
| ZIP | 1.0 | 27 Apr 2021 | 27 Apr 2021 |
CAD Symbol & Footprint models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 27 Apr 2021 | 27 Apr 2021 |
Verilog models (3)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 28 Jan 2021 | 28 Jan 2021 | |||
| ZIP | 1.0 | 22 Jan 2021 | 22 Jan 2021 | |||
| ZIP | 1.0 | 28 Jan 2021 | 28 Jan 2021 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| M95020-DRDW3TP/K | Active Product is in volume production. | TSSOP-8L | Automotive | Ecopack2 | 15 | 2025-04-01T00:00:00.000+02:00 | |
| M95020-DRMF3TG/K | Active Product is in volume production. | DFN8 | Automotive | Ecopack2 | 15 | 2025-04-01T00:00:00.000+02:00 | |
| M95020-DRMN3TP/K | Active Product is in volume production. | SO8 | Automotive | Ecopack2 | 15 | 2025-04-01T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Free Samples | ESample Max Qty | Replacement Product | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||||
| M95020-DRMF3TG/K | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| M95020-DRDW3TP/K | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| M95020-DRMN3TP/K | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
M95020-DRMF3TG/K Active
M95020-DRDW3TP/K Active
M95020-DRMN3TP/K Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors