Product overview
Description
The LPS33HW is an ultra-compact piezoresistive pressure sensor which functions as a digital output barometer. The device comprises a sensing element and an IC interface which communicates through I2C or SPI from the sensing element to the application. The sensing element, which detects absolute pressure, consists of a suspended membrane manufactured using a dedicated process developed by ST.The LPS33HW is available in a ceramic LGA package with metal lid. It is guaranteed to operate over a temperature range extending from -40 °C to +85 °C. The package is holed to allow external pressure to reach the sensing element. Gel inside the IC protects the electrical components from water.
-
All features
- Pressure sensor with water-resistant package
- 260 to 1260 hPa absolute pressure range
- Current consumption down to 3 μA
- High overpressure capability: 20x full scale
- Embedded temperature compensation
- 24-bit pressure data output
- 16-bit temperature data output
- ODR from 1 Hz to 75 Hz
- SPI and I²C interfaces
- Embedded FIFO
- Interrupt functions: data-ready, FIFO flags, pressure thresholds
- Supply voltage: 1.7 to 3.6 V
- ECOPACK® lead-free compliant
You might also like...
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
14 Apr 2020 |
14 Apr 2020
|
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 |
19 Mar 2021
|
Technical Notes & Articles (2)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 |
19 Mar 2021
|
|||
19 Mar 2021 |
19 Mar 2021
|
Design Notes & Tips (2)
Resource title | Latest update | |||
---|---|---|---|---|
11 Dec 2018 |
11 Dec 2018
|
|||
19 Mar 2021 |
19 Mar 2021
|
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2020 |
26 Feb 2020
|
Brochures (4)
Resource title | Latest update | |||
---|---|---|---|---|
07 Apr 2021 |
07 Apr 2021
|
|||
06 Aug 2020 |
06 Aug 2020
|
|||
19 Mar 2021 |
19 Mar 2021
|
|||
25 Feb 2021 |
25 Feb 2021
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|
LPS33HWTR |
Active
|
CERAMIC CCLGA 3.3X3.3X2.9 10L | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
LPS33HWTR | 5 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | CERAMIC CCLGA 3.3X3.3X2.9 10L | -40 | 85 | MALTA | 4.3 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors