LSM6DSK320X
Active
Education Design Win
6-axis IMU (inertial measurement unit) with enhanced vibration immunity, dual accelerometer up to 320 g, and embedded AI

Download datasheet Order Direct

Product overview

Description

The LSM6DSK320X is a compact, low-power, high-performance IMU that integrates a 3-axis digital low-g accelerometer with selectable full scale up to ±16 g, a 3-axis digital high-g accelerometer up to ±320 g, and a 3‑axis digital gyroscope. Its advanced architecture processes acceleration and angular-rate data through four independent channels: User Interface (UI), OIS, EIS, and high-g acceleration.

Designed for demanding motion-sensing applications, the LSM6DSK320X enables intense movement tracking, shock and concussion monitoring, and other high-dynamic use cases.

The device features a new gyroscope architecture with a fully differential readout chain and enhanced mechanical symmetry, delivering outstanding vibration immunity and resilience to external disturbances. It also supports edge AI functions through a finite state machine (FSM) for configurable motion detection and a machine learning core (MLC) for context awareness, enabling intelligent features for personal electronics, IoT, sports and wearables, and drone applications.

To optimize power consumption, the LSM6DSK320X includes adaptive self-configuration (ASC), which automatically adjusts sensor settings in real time based on detected motion patterns or MLC events, without host intervention. The digital subsystem also integrates ST’s sensor fusion low-power (SFLP) technology for spatial orientation.

In addition, a dedicated high-g acceleration sensor with an independent channel and dedicated filtering ensures reliable shock detection, making the device well suited for sports, concussion detection, impact detection, emergency call, and drone applications.

  • All features

    • Enhanced vibration immunity
    • PFAS-, lead-, and BPA-free
    • Quad-channel architecture for UI, EIS, OIS, and high-g data processing
    • "Smart, always-aware" experience for system power optimization
    • Dual accelerometer channels
      • Low-g channel ±2/±4/±8/±16 g full scale
      • High-g channel ±32/±64/±128/±256/±320 g full scale
    • Gyroscope full scale: ±250/±500/±1000/±2000/±4000 dps
    • SPI / I²C & MIPI I3C® v1.1 serial interface with main processor data synchronization
    • Auxiliary SPI & MIPI I3C® v1.1 for OIS data output for gyroscope and accelerometer
    • Programmable finite state machine for accelerometer (high-g & low-g), gyroscope, and external sensor data processing with high rate @ 960 Hz
    • Machine learning core with exportable features and filters for AI applications
    • Embedded adaptive self-configuration (ASC)
    • Embedded sensor fusion low-power (SFLP) algorithm
    • OIS configurable from the auxiliary or primary interface
    • EIS dedicated channel on primary interface with dedicated filtering
    • Advanced pedometer, step detector, and step counter
    • Significant motion detection, tilt detection
    • Standard interrupts: free-fall, wake-up, 6D/4D orientation, click and double click, high-g wake-up and high-g shock
    • Smart FIFO up to 4.5 KB
    • Embedded temperature sensor
    • Independent I/O supply
      • I²C voltage range: 1.62 V to 3.6 V
      • SPI / MIPI I3C® extended voltage range: 1.08 V to 3.6 V
    • Supply current
      • 6-axis configuration @ 0.67 mA in combo high-performance mode
      • 9-axis configuration @ 0.80 mA in combo high-performance mode
    • Compact footprint: 2.5 mm x 3 mm x 0.83 mm
    • ECOPACK and RoHS compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LSM6DSK320X

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LSM6DSK320XTR
Active
LGA 14L 2.5x3x0.86 mm Ecopack2 - -

LSM6DSK320XTR

Package:

LGA 14L 2.5x3x0.86 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LGA 14L 2.5x3x0.86 mm

RoHS Compliance Grade

Ecopack2

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
LSM6DSK320XTR

Distributor availability of LSM6DSK320XTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LSM6DSK320XTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LSM6DSK320XTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors