MIS2DU12
Active
Design Win
Ultralow-power accelerometer with antialiasing and motion detection

Download datasheet

Product overview

Description

The MIS2DU12 is a linear 3-axis accelerometer with advanced digital functions whose MEMS and ASIC have been expressly designed to build an outstanding ultralow-power architecture in which the antialiasing filter operates with a power consumption among the lowest in the market.

The device has user-selectable full scales of ±2g/±4g/±8g/±16g and is capable of measuring accelerations with output data rates from 1.6 Hz to 800 Hz.

The MIS2DU12 has an integrated 128-level FIFO buffer allowing to store a wide range of data, reducing system power consumption.

The embedded self-test capability allows the user to check that the sensor works in the final application.

The device has a dedicated internal engine to process motion and acceleration detection including free-fall, wake-up, single/double-tap recognition, activity/inactivity, and 6D/4D orientation.

The MIS2DU12 is available in a small 2.0 x 2.0 mm plastic, land grid array (LGA) package only 0.74 mm thin, which places it among the smallest solution available in the market. It is guaranteed to operate over an extended temperature range from -40°C to + 85°C.

  • All features

    • Supply voltage range from 1.62 to 3.6 V with independent I/O supply
    • Ultralow power consumption
      • Normal mode with antialiasing filter: 6.1 µA (typ.)
      • Ultralow-power mode: 0.47 µA (typ.)
      • One-shot mode: 0.2 µA (typ.)
      • Power-down: 0.02 µA (typ.)
    • Low noise down to 181 µg/√Hz (typ.) at ±8 g full scale
    • ±2g/±4g/±8g/±16g full scales
    • ODR from 1.6 Hz to 800 Hz
    • Embedded temperature sensor
    • Embedded FIFO: up to 512 samples of accelerometer and temperature data in high resolution or up to 768 samples of acceleration data at low resolution
    • High-speed I²C/SPI/MIPI I3C® digital output interface
    • Embedded digital functions (free-fall, wake-up, single/double-tap recognition, activity/inactivity, 6D/4D orientation)
    • Self-test
    • Small package: 2.0 x 2.0 x 0.74 (max) mm LGA 12-lead
    • 10000 g high shock survivability
    • ECOPACK and RoHS compliant

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MIS2DU12

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
MIS2DU12TR
Active
LGA 12L 2.0x2.0x0.74 mm Ecopack2 - -

MIS2DU12TR

Package:

LGA 12L 2.0x2.0x0.74 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LGA 12L 2.0x2.0x0.74 mm

RoHS Compliance Grade

Ecopack2

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
MIS2DU12TR

Distributor availability of MIS2DU12TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

MIS2DU12TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MIS2DU12TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors