MP3V5050GP
Active
Design Win
0 to 50 kPa, differential, and gauge pressure sensor

Download datasheet Order Direct

Product overview

Description

The MP3V5050 series piezoresistive transducer is a state-of-the-art, monolithic silicon, pressure sensor designed for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs. This patented, single element transducer combines advanced micromachining techniques, thin-film metallization, and bipolar processing to provide an accurate, high level analog output signal that is proportional to the applied pressure.

  • All features

    • 2.5% maximum error over 0 °C to 85 °C
    • Ideally suited for microprocessor or microcontroller-based systems
    • Temperature compensated over -40 °C to +125 °C
    • Patented silicon shear stress strain gauge
    • Thermoplastic (PPS) surface mount package
    • Multiple porting options for design flexibility
    • Barbed side ports for robust tube connection
Need assistance finding a document?
Contact our support team.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MP3V5050GP

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
MP3V5050GP
Active
SO8S_12.06x12.06_2.54p 8L Ecopack1 - -

MP3V5050GP

Package:

SO8S_12.06x12.06_2.54p 8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO8S_12.06x12.06_2.54p 8L

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
MP3V5050GP

Distributor availability of MP3V5050GP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

MP3V5050GP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MP3V5050GP

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors