MPVZ5004GW7
Active
Design Win
0 to 3.92 kPa, differential and gauge, integrated pressure sensor

Download datasheet Order Direct

Product overview

Description

The MPxx5004 series piezoresistive transducer is a state-of-the-art monolithic silicon pressure sensor designed for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs. This sensor combines a highly sensitive implanted strain gauge with advanced micromachining techniques, thin-film metallization, and bipolar processing to provide an accurate, high level analog output signal that is proportional to the applied pressure.

  • All features

    • 1.5% maximum error for 0 to 100 mm H2O over +10 °C to +60 °C with autozero
    • 2.5% maximum error for 100 to 400 mm H2O over +10 °C to +60 °C with autozero
    • 6.25% maximum error for 0 to 400 mm H2O over 10 °C to +60 °C without autozero
    • Temperature compensated over 10 °C to 60 °C
    • Available in gauge surface mount (SMT) or through-hole (DIP)configurations
    • Durable thermoplastic (PPS) package
Need assistance finding a document?
Contact our support team.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MPVZ5004GW7

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
MPVZ5004GW7U
Active
DIP8S_10.67x10.67_2.54p 8L Ecopack1 - -

MPVZ5004GW7U

Package:

DIP8S_10.67x10.67_2.54p 8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DIP8S_10.67x10.67_2.54p 8L

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
MPVZ5004GW7U

Distributor availability of MPVZ5004GW7U

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

MPVZ5004GW7U Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MPVZ5004GW7U

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors