MPX2300D
Active
Design Win
0 to 40 kPa, differential compensated pressure sensor

Download datasheet Order Direct

Product overview

Description

The MPX2300D is a high volume, miniature pressure sensor package, which is ideal as a submodule component or a disposable unit.

The unique concept of the Chip Pak allows great flexibility in system design while providing an economic solution for the designer. This new chip carrier package uses a unique sensor die with piezoresistive technology, along with the added feature of on-chip, thin-film temperature compensation and calibration.

The die and wire bonds are exposed on the front side of the chip pak (pressure is applied to the back side of the device). Front side die and wire protection must be provided in the customer's housing. Use caution when handling the devices during all processes.

  • All features

    • Integrated temperature compensation and calibration
    • Ratiometric to supply voltage
    • Polysulfone case material (ISO 10993)
    • Provided in easy-to-use tape and reel
Need assistance finding a document?
Contact our support team.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MPX2300D

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
MPX2300DT1
Active
SIL4_6.35x9.25_1.27p 4L Ecopack1 - -

MPX2300DT1

Package:

SIL4_6.35x9.25_1.27p 4L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SIL4_6.35x9.25_1.27p 4L

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
MPX2300DT1

Distributor availability of MPX2300DT1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

MPX2300DT1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MPX2300DT1

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors