MPXH6115A6
NRND
Design Win
15 to 115 kPa, absolute, integrated pressure sensor

Download datasheet Order Direct

This product is

NRND
. 

We recommend you that replacement part: 

FXPS7115DI4S

Product overview

Description

The MPXxx6115A series sensor integrates on-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation. The small form factor and high reliability of on-chip integration make the pressure sensor a logical and economical choice for the system designer.

The MPXxx6115A series piezoresistive transducer is a state-of-the-art, monolithic, signal conditioned, silicon pressure sensor. This sensor combines advanced micromachining techniques, thin film metallization, and bipolar semiconductor processing to provide an accurate, high level analog output signal that is proportional to applied pressure.

  • All features

    • Resistant to high humidity and common automotive media
    • Improved accuracy at high temperature
    • Available in small and super small outline packages
    • 1.5% maximum error over 0 °C to 85 °C
    • Ideally suited for microprocessor or microcontroller-based systems
    • Temperature compensated from -40 °C to +125 °C
    • Durable Thermoplastic (PPS) Surface Mount Package
Need assistance finding a document?
Contact our support team.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MPXH6115A6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
MPXH6115A6T1
NRND
SO8_7.36x7.36_1.27p 8L Ecopack1 - -
MPXH6115A6U
NRND
SO8_7.36x7.36_1.27p 8L Ecopack1 - -

MPXH6115A6T1

Package:

SO8_7.36x7.36_1.27p 8L

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO8_7.36x7.36_1.27p 8L

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

MPXH6115A6U

Package:

SO8_7.36x7.36_1.27p 8L

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO8_7.36x7.36_1.27p 8L

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
MPXH6115A6T1

Distributor availability of MPXH6115A6T1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
MPXH6115A6U

Distributor availability of MPXH6115A6U

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

MPXH6115A6T1 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MPXH6115A6T1

Distributor Name

Distributor reported inventory date:

MPXH6115A6U NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MPXH6115A6U

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors