MPXM2053GS
Active
Design Win
50 kPa temperature compensated pressure sensors

Download datasheet Order Direct

Product overview

Description

The MPX2053 series devices are silicon piezoresistive pressure sensors that provide a highly accurate and linear voltage output directly proportional to the applied pressure.

The sensor is a single monolithic silicon diaphragm with the strain gauge and a thin-film resistor network integrated on-chip. The chip is laser trimmed for precise span and offset calibration and temperature compensation.

  • All features

    • Ratiometric to Supply Voltage
    • Differential and Gauge Options
    • Temperature Compensated over 0 °C to 85 °C
    • Easy-to-Use Chip Carrier Package Options
Need assistance finding a document?
Contact our support team.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MPXM2053GS

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
MPXM2053GS
Active
SO4S_9.35x7.32_1.27p 5L Ecopack1 - -
MPXM2053GST1
Active
SO4S_9.35x7.32_1.27p 5L Ecopack1 - -

MPXM2053GS

Package:

SO4S_9.35x7.32_1.27p 5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO4S_9.35x7.32_1.27p 5L

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

MPXM2053GST1

Package:

SO4S_9.35x7.32_1.27p 5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO4S_9.35x7.32_1.27p 5L

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
MPXM2053GS

Distributor availability of MPXM2053GS

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
MPXM2053GST1

Distributor availability of MPXM2053GST1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

MPXM2053GS Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MPXM2053GS

Distributor Name

Distributor reported inventory date:

MPXM2053GST1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MPXM2053GST1

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors