MPXM2202GS
Active
Design Win
0 to 200 kPa (0 to 29 psi) 40 mV full scale

Download datasheet Order Direct

Product overview

Description

The MPX2202 devices series are silicon piezoresistive pressure sensor

providing a highly accurate and linear voltage output directly proportional to

the applied pressure. The sensor is a single monolithic silicon diaphragm with

the strain gauge and a thin-film resistor network integrated on chip. The chip

is laser trimmed for precise span and offset calibration and temperature

compensation. They are designed for use in applications such as pump/

motor controllers, robotics, level indicators, medical diagnostics, pressure

switching, barometers, altimeters, etc.

  • All features

    • Temperature Compensated Over 0°C to +85°C
    • Easy-to-Use Chip Carrier Package Options
    • Available in Absolute, Differential and Gauge Configurations
    • Ratiometric to Supply Voltage
    • Available in Easy-to-Use Tape and Reel
Need assistance finding a document?
Contact our support team.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MPXM2202GS

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
MPXM2202GS
Active
SO4S_9.35x7.32_1.27p 5L Ecopack1 - -
MPXM2202GST1
Active
SO4S_9.35x7.32_1.27p 5L Ecopack1 - -

MPXM2202GS

Package:

SO4S_9.35x7.32_1.27p 5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO4S_9.35x7.32_1.27p 5L

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

MPXM2202GST1

Package:

SO4S_9.35x7.32_1.27p 5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO4S_9.35x7.32_1.27p 5L

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
MPXM2202GST1

Distributor availability of MPXM2202GST1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
MPXM2202GS

Distributor availability of MPXM2202GS

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

MPXM2202GST1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MPXM2202GST1

Distributor Name

Distributor reported inventory date:

MPXM2202GS Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MPXM2202GS

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors