Product overview
Description
The MPX2202 devices series are silicon piezoresistive pressure sensor
providing a highly accurate and linear voltage output directly proportional to
the applied pressure. The sensor is a single monolithic silicon diaphragm with
the strain gauge and a thin-film resistor network integrated on chip. The chip
is laser trimmed for precise span and offset calibration and temperature
compensation. They are designed for use in applications such as pump/
motor controllers, robotics, level indicators, medical diagnostics, pressure
switching, barometers, altimeters, etc.
-
All features
- Temperature Compensated Over 0°C to +85°C
- Easy-to-Use Chip Carrier Package Options
- Available in Absolute, Differential and Gauge Configurations
- Ratiometric to Supply Voltage
- Available in Easy-to-Use Tape and Reel
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|
| MPXV2202GC6T1 | Active Product is in volume production. | SO8S_10.67x10.67_2.54p 8L | Ecopack1 | - | - | |
| MPXV2202GC6U | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | - | Ecopack1 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MPXV2202GC6T1 | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| MPXV2202GC6U | | | distributors No availability of distributors reported, please contact our sales office |
MPXV2202GC6T1 Active
MPXV2202GC6U NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors