NCS1012EAEP
Active
Education Design Win
Angular rate and acceleration sensor

Download datasheet

Product overview

Key Benefits

Beyond passive safety

This solution provides the sensor set needed to support the evolution from passive to active safety and to enable advanced functions.

Mass-market readiness

The combo is designed to combine advanced safety performance with the scalability needed for broader deployment.

15-years product commitment

Supports continuity for long automotive program lifecycles.​

Description

NCS1012E is a SafeSPI compatible x-axis angular rate sensor and xy acceleration sensor.

  • All features

    • x-axis angular rate sensor
      • Full-scale range of ±125 dps, ±250 dps or ±350 dps
      • Low offset and low offset drift over automotive temperature range
      • Low-pass filter with 3 dB frequency options of 12.5 Hz to 400 Hz
      • Optional single pole high-pass filter with fast startup
    • xy acceleration sensor
      • Ranges from ±15 g to ±150 g nominal full-scale range
      • Independent signal chains from ADC to communications interface
      • Low-pass filter with 3 dB frequency options of 15 Hz to 400 Hz
      • Optional single pole high-pass filter with fast startup
    • −40 °C to +105 °C operating temperature range
    • 3.3 V single supply operation
    • SafeSPI out-of-frame compatible
      • Register read and write commands
      • 16-bit data
      • 2-bit status field
      • 3-bit CRC
    • Internal diagnostics
      • Angular rateUser-controlled angular rate self-testAngular rate signal clip monitoringAngular rate DSP self-test
      • Acceleration User-controlled acceleration self-testAcceleration signal clip monitoringAcceleration DSP self-test
      • GeneralNVM with ECCRuntime memory lock and 4-bit CRC verificationInternal voltage regulators with undervoltage and overvoltage detectionSPI-bus contention detectionSoftware reset control
    • Pb-free 24-pin QFN 6 mm × 6 mm × 1.90 mm package
Need assistance finding a document?
Contact our support team.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - NCS1012EAEP

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
NCS1012EAEPR2
Active
HQFN24WF_6x6_0.8p 24L Ecopack1 - -

NCS1012EAEPR2

Package:

HQFN24WF_6x6_0.8p 24L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

HQFN24WF_6x6_0.8p 24L

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
NCS1012EAEPR2

Distributor availability of NCS1012EAEPR2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

NCS1012EAEPR2 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

NCS1012EAEPR2

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors