Product overview
Description
The NTM88 family consists of small (4 mm x 4 mm x 1.98 mm), fully integrated tire pressure monitoring sensors (TPMS). The devices in NTM88Hxx5S provide low transmitting power consumption, large customer memory size, and dual-axis accelerometer architecture. The NTM88Hxx5S TPMS solution integrates an 8-bit microcontroller (MCU), pressure sensor, accelerometers in four ranges, programmable RF transmitter and flexible LF receiver. The sensor supports seven GPIOs, client SPI, and a 2-channel timer / pulse-width module.
-
All features
- Optional pressure ranges
- Optional accelerometer ranges
- Transducer measurement interfaces with low-power AFE
- 10-bit compensated pressure sense element
- 10-bit compensated accelerometers
- 8-bit compensated internal device temperature measurement
- 8-bit compensated internal device voltage measurement
- Two I/O pins can be used for external signals
- 8-bit S08 compact instruction set controller
- 64 bytes low-power “always on“ NVM parameter registers
- 512 bytes SRAM
- 16 kB flash memory (512 bytes reserved for ST coefficients)
- Family of firmware libraries available via royalty-free license
- Programmable RF transmitter
- Characterized for RF carrier typical of 315 MHz or 434 MHz
- Characterized for FSK in ~3 kHz increments or OOK modulation
- Characterized for baud rate examples of 9.6 kbp/s, 19.2 kbp/s, and 38.4 kbp/s
- Flexible 125 kHz LF receiver
- Capability for ASK or OOK demodulation
- Automated Manchester decoding
- Two channel timer / pulse-width module
- Client SPI to support host access to internal peripherals, registers, and memory
- Seven GPIOs with programmable multiplexing to support software development, external analog voltage input, timer, SPI, and wake-up
- Qualified in compliance with AEC-Q100, Rev. H
- Long battery service life
- Internal temperature sensor
- Internal voltage sensor
- Six-channel, 8-, 10-, or 12-bit analog-to-digital converter with two external I/O inputs
- Internal 315 MHz/434 MHz RF transmitter
- External crystal oscillator
- PLL-based output with fractional-n divider
- OOK and FSK modulation capability
- Programmable data rate generator
- Manchester, Bi-Phase, or NRZ data encoding
- 256-bit RF data buffer variable length interrupt
- Direct access to RF transmitter from MCU for unique formats
- Low-power consumption
- Differential input LF detector/decoder on independent signal pins
- Real-time Interrupt driven by LFO with intervals of 2, 4, 8, 16, 32, 64, or 128 ms
- Free-running counter, low-power, wake up timer and periodic reset driven by LFO
- Watchdog timeout with selectable times and clock sources
- Two-channel general-purpose timer/PWM module (TPM1)
- Internal oscillators
- MCU bus clock of 0.5, 1, 2, and 4 MHz (1, 2, 4, and 8 MHz HFO)
- Low frequency, low-power time clock (LFO) with 1 ms period
- Medium frequency, controller clock (MFO) of 8 μs period
- Low-voltage detection
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|
| NTM88H145ST1 | Active Product is in volume production. | HQFN24 | Ecopack1 | 15 | 2024-09-30T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| NTM88H145ST1 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
NTM88H145ST1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors