NXLS95322AES
Active
Design Win
Dual channel inertial sensor

Download datasheet

Product overview

Description

The ​NXLS9xxxx is a dual channel DSI3, PSI5, SPI, and I²C compatible lateral (X-axis or Y-axis) or vertical (Z-axis) inertial sensor.

  • All features

    • Independent X-axis, Y-axis, or Z-axis ranges for each channel
      • Z-Axis, Low g ranges from ± 1.50 g to ± 20 g nominal full-scale range
      • Medium g ranges from ± 15.5 g to ± 150 g nominal full-scale range
      • High g ranges from ± 50 g to ± 500 g nominal full-scale range
    • –40 °C to 125 °C operating temperature range
    • DSI3 compatible
      • Discovery mode for physical location identification
      • High side bus switch output driver
      • Command and response mode support for device configuration
      • Periodic data collection mode support for sensor data transfers.
      • Background diagnostic mode support during periodic data collection mode
    • PSI5 Version 2.1 compatible
      • Compatible modes: P10P-500/3L P10P-500/4H A10P-228/1L P10CRC-xxx/xx P16CRC-xxx/xx and many others
      • Programmable time slots with 1 µs resolution
      • Selectable baud rate: 125 kBd or 189 kBd
      • 10- and 16-bit data options
      • Selectable error detection: even parity, or 3-bit CRC
      • Optional daisy chain with external low side switch
      • Two-wire programming mode
    • 32-bit SPI compatible serial interface
      • 3.3 V or 5 V single supply operation
      • Register read and write commands
      • Sensor data transmission commands 12-bit data, left justified in a 16-bit data field Command echo with 3-bit source identification 2-bit basic status and 2-bit detailed status fields 8-bit CRC
    • I²C compatible serial interface
      • Slave mode operation
      • Standard mode, fast mode, and fast mode plus support
    • Independent programmable arming functions for each channel
    • DSP
      • Dual, independent signal chains from ADC to Communications Interface
      • Up to a fourth order low-pass filter with rolloff frequency options from 12.5 Hz to 1500 Hz
      • Optional single pole high pass filter with fast startup and output rate limiting
      • Optional moving average
      • Optional 16 to 1 output interpolation
    • Pb-free 16-Pin QFN 4 mm x 4 mm x 1.45 mm package
Need assistance finding a document?
Contact our support team.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - NXLS95322AES

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
NXLS95322AESR2
Active
HLQFN16 4 x 4 x 1.45 mm Ecopack3 - -

NXLS95322AESR2

Package:

HLQFN16 4 x 4 x 1.45 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

HLQFN16 4 x 4 x 1.45 mm

RoHS Compliance Grade

Ecopack3

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
NXLS95322AESR2

Distributor availability of NXLS95322AESR2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

NXLS95322AESR2 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

NXLS95322AESR2

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors