SR6G3C2
Target
Design Win
Stellar SR6 G3 line - 32-bit Arm® Cortex®-R52+ automotive integration MCU 4x Cortex®-R52+ cores, 16 MB xMemory, 1.6 MB RAM, with embedded virtualization, safety, and security

Download databrief

Product overview

Description

Stellar integration MCUs have been designed to meet the requirements of domain controllers and ECUs with high integration requested in the architectures of connected, updatable, automated, and electrified cars. They have superior real-time and safe performance (with highest ASIL-D capability). Bringing hardware-based virtualization technology to MCUs, they ease the development and integration of multiple source software onto the same hardware while maximizing the resulting software performance. They offer high-efficiency OTA reprogramming capability with fast new image download and activation. They also provide high-speed security cryptographic services, for instance for network authentication.

  • All features

    • AEC-Q100 qualified
    • SR6 integration MCUs:
      • Have superior real-time and safe performance (with highest ASIL-D capability)
      • Bring hardware-based virtualization technology to MCUs for simplified multiple software integrations at optimized performance
      • Have built-in no downtime OTA reprogramming capability (with built-in dual-image mechanism)
      • Offer high-speed security cryptographic services, for example for network authentication
    • Cores and accelerators
      • 4 × 32-bit Cortex®‑R52+ cores (in split-lock configuration):
        • Configurable as either 4 cores (none of them in lockstep configuration) or 2 cores (all of them in lockstep configuration)
        • Arm® v8-R compliant
        • Single precision floating-point unit (FPU)
        • New privilege level for real-time virtualization
        • Up to 500 MHz
        • 2 cores with Neon™ extensions (for example SIMD, dual precision FPU)
      • 1 Cortex®‑M4 multipurpose accelerator running at up to 200 MHz, in lockstep configuration
      • 2 eDMA engines (1 in lockstep configuration)
      • Ethernet switch:
        • 2 external gigabit (GB) ports
        • 4 data + 1 host internal virtualized ports
        • Time-sensitive networking
        • Audio-video transport protocol (AVTP)
        • Media clock recovery/generation
        • L2 forwarding, L2+ routing
        • ASIL-B target
    • Memories
      • xMemory: up to 16 MB extensible on-chip nonvolatile memory (NVM) depending on ordered part number:
        • PCM (phase-change memory) as nonvolatile memory
        • Up to 15 MB code NVM, with A/B swap OTA mechanism (up to 2× 7.5 MB)
        • 1024 KB HSM-dedicated code NVM
      • 256 KB data NVM (128 KB + 128 KB dedicated to HSM)
      • Up to 1632 KB on-chip general-purpose SRAM
    • Security: 2nd generation hardware security module
      • Cybersecurity: ISO/SAE 21434 compliance (refer to the cybersecurity reference manual for details)
      • On-chip high-performance security module with full support for e-safety vehicle intrusion protected applications (EVITA)
      • Symmetric and asymmetric cryptography processor
      • High-performance lock-stepped AES-light security subsystem for fast ASIL-D cryptographic services
    • Safety: comprehensive new-generation ASIL-D safety concept
      • New state-of-the-art safety measures at all levels of the architecture for most efficient implementation of ISO 26262 ASIL-D functionalities
      • Complete hardware virtualization architecture built on Cortex®‑R52+ new privilege mode (best-in-class software isolation, real-time support for multiple virtual machines/applications)
    • Device standby/low-power modes
      • Versatile low-power modes
      • Ultra-low power: standby mode for lowest quiescent current with optimized active subsystem (for example standby RAM) and wake-up capability
      • Smart low-power: smart power mode with Cortex®‑M4 subsystem, extended communications interfaces, and ADC peripheral
    • Peripheral, I/O, and communication interfaces
      • 16 LINFlexD modules
      • 6 queued serial peripheral interface (SPIQ) modules
      • 2 DSPI with shifted PWM serialization support for lighting applications
      • 4 I²C interfaces
      • Enhanced audio support that enables audio over Ethernet:
        • Ethernet controller with AVB support
        • Medial clock recovery with integrated audio PLL
        • Two integrated interchip sound (I²S)/time-division multiplexed (TDM) interfaces
      • 2 SENT modules (4 channels each)
      • 2 PSI5 modules (2 channels each)
      • Enhanced analog-to-digital converter system with:
        • 2 separate 12-bit SAR analog converters (including one supervisor/safety ADC).
        • 1× 9-bit SAR analog converter for device standby/low-power mode
      • Advanced timed I/O capability:
        • Generic timer module (GTM4104)
      • Communication interfaces:
        • Two 10/100/1000 Mbit/s Ethernet controllers compliant with IEEE 802.3-2008: IPv4 and IPv6 checksum modules, AVB, VLAN, and EMC optimized SGMII, and supporting 10BASE-T1S with OPEN Alliance 3-pin (OA3p) interface
        • 8 modular controller area network (MCAN) modules, supporting CAN classic and CAN FD®
        • 1 CAN XL® interface
        • 16 LINflexD modules
    • External memory interfaces
      • 2 octo-SPI IPs to support HyperBus™ memory (flash/RAM) devices

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SR6G3C2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SR6G3C2XMC52FX0R
Target
LFBGA 14X14X1.6 257 P0.8 B0.5 Automotive Safety Cybersecurity Ecopack2

SR6G3C2XMC52FX0R

Package:

LFBGA 14X14X1.6 257 P0.8 B0.5

Material Declaration**:

Marketing Status

Target

Package

LFBGA 14X14X1.6 257 P0.8 B0.5

Grade

Automotive Safety Cybersecurity

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
CPU Clock Frequency (MHz) (max)
Flash Size (kB) (Data)
SR6G3C2XMC52FX0R

Distributor availability of SR6G3C2XMC52FX0R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SR6G3C2XMC52FX0R Target

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SR6G3C2XMC52FX0R

CPU Clock Frequency (MHz) (max):

500

Flash Size (kB) (Data):

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors