Product overview
Description
Stellar integration MCUs are designed to meet the requirements of domain controllers and ECUs with high integration, as required in the architectures of connected, updatable, automated, and electrified cars. They have superior real-time and safe performance (with the highest ASIL-D capability). Bringing hardware-based virtualization technology to MCUs, they ease the development and integration of multiple-source software on the same hardware while maximizing the resulting software performance. They offer high-efficiency OTA reprogramming capability with fast new image download and activation. They also provide high-speed security cryptographic services, for instance for network authentication.
-
All features
- Highlights
- AEC-Q100 qualified
- SR6 integration MCUs:
- Have superior real-time and safe performance (with highest ASIL-D capability)
- Bring hardware-based virtualization technology to MCUs for simplified multiple software integrations at optimized performance
- Have built-in no downtime OTA reprogramming capability (with built-in dual-image mechanism)
- Offer high-speed security cryptographic services, for example for network authentication
- Cores and accelerators
- 4 × 32-bit Cortex®‑R52+ cores (2 of them with checker cores, and 2 in split-lock configuration):
- Configurable as either 4 cores (2 of them in lockstep configuration) or 3 cores (all of them in lockstep configuration)
- Arm® v8-R compliant
- Single precision floating-point unit (FPU)
- New privilege level for real-time virtualization
- Up to 500 MHz
- All cores with Arm® Neon™ architecture extension (dual-precision floating-point SIMD unit)
- 2 Cortex®‑M4 multipurpose accelerators running at up to 200 MHz, both in lockstep configuration
- 4 eDMA engines in lockstep configuration
- Ethernet switch:
- 3 external gigabit (GB) ports with line-rate MACsec
- 6 data + 1 host internal virtualized ports
- Time-sensitive networking
- Audio-video transport protocol (AVTP)
- Media clock recovery/generation
- L2 forwarding, L2+ routing
- ASIL-B target
- 4 × 32-bit Cortex®‑R52+ cores (2 of them with checker cores, and 2 in split-lock configuration):
- Neural processing unit
- Neural ART Accelerator 11
- Energy-efficient NPU capable of accelerating a wide range of neural network models
- Memories
- xMemory: up to 17 MB extensible on-chip nonvolatile memory (NVM) depending on ordered part number:
- PCM (phase-change memory) as nonvolatile memory
- Up to 16 MB code NVM, with A/B swap OTA mechanism (up to 2× 8 MB)
- 1024 KB HSM-dedicated code NVM, with A/B swap OTA mechanism (2× 512 KB)
- 384 KB data NVM (256 KB + 128 KB dedicated to HSM)
- Up to 3840 KB on-chip general-purpose SRAM
- xMemory: up to 17 MB extensible on-chip nonvolatile memory (NVM) depending on ordered part number:
- Cybersecurity
- Compliant with ISO/SAE 21434 processes
- Secure JTAG life cycle management
- Hardware security module (HSM)
- NIST SP 800-90B and AIS31 PTG.2-compliant true random number generator (TRNG)
- Fully isolated 200 MHz security subsystem with dedicated CPU, RAM, NVM, and cryptographic engines
- Hardware acceleration for cryptographic algorithms including AES-256, RSA-4096, ECC-521, SHA-2, and SHA-3
- Post-quantum cryptography (PQC) ready with a hash engine accelerating LMS, ML-KEM, and ML-DSA
- Hardware acceleration for SM2, SM3, and SM4
- Low-latency cryptographic acceleration
- Lockstep AES-Light accelerator for deterministic, low-latency MAC services
- Secure networking
- Dedicated line-rate MACsec engine on every Gbit/s Ethernet interface
- Safety: comprehensive new-generation ASIL-D safety concept
- New state-of-the-art safety measures at all levels of the architecture for most efficient implementation of ISO 26262 ASIL-D functionalities
- Complete hardware virtualization architecture built on Cortex®‑R52+ new privilege mode (best-in-class software isolation, real-time support for multiple virtual machines/applications)
- Device standby/low-power modes
- Versatile low-power modes
- Ultralow power: standby mode for lowest quiescent current with optimized active subsystem (for example standby RAM) and wake-up capability
- Smart low power: smart power mode with Cortex®‑M4 subsystem, extended communications interfaces, and ADC peripheral
- Peripheral, I/O, and communication interfaces
- 24 LINFlexD modules
- 1 dual-channel FlexRay controller
- 15 queued serial peripheral interface (SPIQ) modules
- 2 DSPI with shifted PWM serialization support for lighting applications
- 6 I²C interfaces
- Enhanced audio support that enables audio over Ethernet:
- Ethernet controller with AVB support
- Media clock recovery with integrated audio PLL
- Two integrated interchip sound (I²S)/time-division multiplexed (TDM) interfaces
- Integrated sample rate converters (6 channels on each I²S interface)
- 2 SENT modules (4 channels each)
- 2 PSI5 modules (2 channels each)
- Enhanced analog-to-digital converter system with:
- 4 separate 12-bit SAR analog converters (including one supervisor/safety ADC).
- 1× 9-bit SAR analog converter for device standby/low-power mode
- Advanced timed I/O capability:
- Generic timer module (GTM4184)
- Communication interfaces:
- 3 × 10/100/1000 Mbit/s Ethernet controllers compliant with IEEE 802.3-2008 (IPv4 and IPv6 checksum modules, AVB, and VLAN), 2 of which with EMC-optimized SGMII
- Three 10 Mbit/s Ethernet controllers compliant with 10BASE-T1S and the OPEN Alliance 3-pin (OA3p) interface (optional, depending on the ordered part number)
- 15 M_CAN modules and 1 M_TTCAN module, all 16 supporting CAN classic and CAN FD®
- 2 XS_CAN modules supporting CAN classic, CAN FD®, and CAN XL®
- External memory interfaces
- 2 octo-SPI IP blocks to support HyperBus™ memory (flash/RAM) devices
- 1 SDMMC interface
- Highlights
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
|---|---|---|---|---|---|
| SR6G5C595C52FX0R | Target Product is in design feasibility stage. No commitment taken to produce. | FPBGA 17X17X1.8 348 B0.55 P0.8 | Automotive Safety Cybersecurity | Ecopack2 | |
| SR6G5C5XMC52FX0R | Target Product is in design feasibility stage. No commitment taken to produce. | FPBGA 17X17X1.8 348 B0.55 P0.8 | Automotive Safety Cybersecurity | Ecopack2 | |
SR6G5C595C52FX0R
Package:
FPBGA 17X17X1.8 348 B0.55 P0.8Material Declaration**:
SR6G5C5XMC52FX0R
Package:
FPBGA 17X17X1.8 348 B0.55 P0.8Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | CPU Clock Frequency (MHz) (max) | Flash Size (kB) (Data) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||||
| SR6G5C595C52FX0R | | | distributors No availability of distributors reported, please contact our sales office |
|
| |||||||||||
| SR6G5C5XMC52FX0R | | | distributors No availability of distributors reported, please contact our sales office |
|
| |||||||||||
SR6G5C595C52FX0R Target
SR6G5C5XMC52FX0R Target
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors