SR6G5C6
Target
Design Win
Stellar SR6 G5 line - 32-bit Arm® Cortex®-R52+ automotive integration MCU 4x Cortex®-R52+ cores, 17 MB xMemory, 3.8 MB RAM, with embedded virtualization, safety, and security

Download databrief

Product overview

Description

Stellar integration MCUs are designed to meet the requirements of domain controllers and ECUs with high integration, as required in the architectures of connected, updatable, automated, and electrified cars. They have superior real-time and safe performance (with the highest ASIL-D capability). Bringing hardware-based virtualization technology to MCUs, they ease the development and integration of multiple-source software on the same hardware while maximizing the resulting software performance. They offer high-efficiency OTA reprogramming capability with fast new image download and activation. They also provide high-speed security cryptographic services, for instance for network authentication.

  • All features

    • Highlights
      • AEC-Q100 qualified
      • SR6 integration MCUs:
        • Have superior real-time and safe performance (with highest ASIL-D capability)
        • Bring hardware-based virtualization technology to MCUs for simplified multiple software integrations at optimized performance
        • Have built-in no downtime OTA reprogramming capability (with built-in dual-image mechanism)
        • Offer high-speed security cryptographic services, for example for network authentication
    • Cores and accelerators
      • 4 × 32-bit Cortex®‑R52+ cores (2 of them with checker cores, and 2 in split-lock configuration):
        • Configurable as either 4 cores (2 of them in lockstep configuration) or 3 cores (all of them in lockstep configuration)
        • Arm® v8-R compliant
        • Single precision floating-point unit (FPU)
        • New privilege level for real-time virtualization
        • Up to 500 MHz
        • All cores with Arm® Neon™ architecture extension (dual-precision floating-point SIMD unit)
      • 2 Cortex®‑M4 multipurpose accelerators running at up to 200 MHz, both in lockstep configuration
      • 4 eDMA engines in lockstep configuration
      • Ethernet switch:
        • 3 external gigabit (GB) ports with line-rate MACsec
        • 6 data + 1 host internal virtualized ports
        • Time-sensitive networking
        • Audio-video transport protocol (AVTP)
        • Media clock recovery/generation
        • L2 forwarding, L2+ routing
        • ASIL-B target
    • Neural processing unit
      • Neural ART Accelerator 11
      • Energy-efficient NPU capable of accelerating a wide range of neural network models
    • Memories
      • xMemory: up to 17 MB extensible on-chip nonvolatile memory (NVM) depending on ordered part number:
        • PCM (phase-change memory) as nonvolatile memory
        • Up to 16 MB code NVM, with A/B swap OTA mechanism (up to 2× 8 MB)
        • 1024 KB HSM-dedicated code NVM, with A/B swap OTA mechanism (2× 512 KB)
      • 384 KB data NVM (256 KB + 128 KB dedicated to HSM)
      • Up to 3840 KB on-chip general-purpose SRAM
    • Cybersecurity
      • Compliant with ISO/SAE 21434 processes
      • Secure JTAG life cycle management
      • Hardware security module (HSM)
        • NIST SP 800-90B and AIS31 PTG.2-compliant true random number generator (TRNG)
        • Fully isolated 200 MHz security subsystem with dedicated CPU, RAM, NVM, and cryptographic engines
        • Hardware acceleration for cryptographic algorithms including AES-256, RSA-4096, ECC-521, SHA-2, and SHA-3
        • Post-quantum cryptography (PQC) ready with a hash engine accelerating LMS, ML-KEM, and ML-DSA
        • Hardware acceleration for SM2, SM3, and SM4
      • Low-latency cryptographic acceleration
        • Lockstep AES-Light accelerator for deterministic, low-latency MAC services
      • Secure networking
        • Dedicated line-rate MACsec engine on every Gbit/s Ethernet interface
    • Safety: comprehensive new-generation ASIL-D safety concept
      • New state-of-the-art safety measures at all levels of the architecture for most efficient implementation of ISO 26262 ASIL-D functionalities
      • Complete hardware virtualization architecture built on Cortex®‑R52+ new privilege mode (best-in-class software isolation, real-time support for multiple virtual machines/applications)
    • Device standby/low-power modes
      • Versatile low-power modes
      • Ultralow power: standby mode for lowest quiescent current with optimized active subsystem (for example standby RAM) and wake-up capability
      • Smart low power: smart power mode with Cortex®‑M4 subsystem, extended communications interfaces, and ADC peripheral
    • Peripheral, I/O, and communication interfaces
      • 24 LINFlexD modules
      • 1 dual-channel FlexRay controller
      • 15 queued serial peripheral interface (SPIQ) modules
      • 2 DSPI with shifted PWM serialization support for lighting applications
      • 6 I²C interfaces
      • Enhanced audio support that enables audio over Ethernet:
        • Ethernet controller with AVB support
        • Media clock recovery with integrated audio PLL
        • Two integrated interchip sound (I²S)/time-division multiplexed (TDM) interfaces
        • Integrated sample rate converters (6 channels on each I²S interface)
      • 2 SENT modules (4 channels each)
      • 2 PSI5 modules (2 channels each)
      • Enhanced analog-to-digital converter system with:
        • 4 separate 12-bit SAR analog converters (including one supervisor/safety ADC).
        • 1× 9-bit SAR analog converter for device standby/low-power mode
      • Advanced timed I/O capability:
        • Generic timer module (GTM4184)
      • Communication interfaces:
        • 3 × 10/100/1000 Mbit/s Ethernet controllers compliant with IEEE 802.3-2008 (IPv4 and IPv6 checksum modules, AVB, and VLAN), 2 of which with EMC-optimized SGMII
        • Three 10 Mbit/s Ethernet controllers compliant with 10BASE-T1S and the OPEN Alliance 3-pin (OA3p) interface (optional, depending on the ordered part number)
        • 15 M_CAN modules and 1 M_TTCAN module, all 16 supporting CAN classic and CAN FD®
        • 2 XS_CAN modules supporting CAN classic, CAN FD®, and CAN XL®
    • External memory interfaces
      • 2 octo-SPI IP blocks to support HyperBus™ memory (flash/RAM) devices
      • 1 SDMMC interface

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SR6G5C6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SR6G5C695C52FX0R
Target
FPBGA 21.3X21.3X1.8 476 P.8 B.55 Automotive Safety Cybersecurity Ecopack2
SR6G5C6XMC52FX0R
Target
FPBGA 21.3X21.3X1.8 476 P.8 B.55 Automotive Safety Cybersecurity Ecopack2

SR6G5C695C52FX0R

Package:

FPBGA 21.3X21.3X1.8 476 P.8 B.55

Material Declaration**:

Marketing Status

Target

Package

FPBGA 21.3X21.3X1.8 476 P.8 B.55

Grade

Automotive Safety Cybersecurity

RoHS Compliance Grade

Ecopack2

SR6G5C6XMC52FX0R

Package:

FPBGA 21.3X21.3X1.8 476 P.8 B.55

Material Declaration**:

Marketing Status

Target

Package

FPBGA 21.3X21.3X1.8 476 P.8 B.55

Grade

Automotive Safety Cybersecurity

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
CPU Clock Frequency (MHz) (max)
Flash Size (kB) (Data)
min
max
SR6G5C6XMC52FX0R

Distributor availability of SR6G5C6XMC52FX0R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SR6G5C695C52FX0R

Distributor availability of SR6G5C695C52FX0R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SR6G5C6XMC52FX0R Target

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SR6G5C6XMC52FX0R

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

500

Flash Size (kB) (Data):

-

Distributor Name

Distributor reported inventory date:

SR6G5C695C52FX0R Target

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SR6G5C695C52FX0R

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

500

Flash Size (kB) (Data):

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors