STM32G553HB
Proposal
Design Win
Mixed-signal Arm Cortex-M33 MCU, 280 MHz, 128 KB flash, 112 KB RAM, rich analog, 3x MC Timers

Download datasheet

Product overview

Description

The STM32G55xxx devices are high-performance microcontrollers of the STM32G5 series, based on the high‑performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up to 280 MHz.

The Cortex®-M33 core features a single-precision floating-point unit (FPU), which supports all the Arm® single‑precision data-processing instructions and all the data types.

The Cortex®-M33 core implements a full set of DSP (digital signal processing) instructions and a memory protection unit (MPU) that enhances the application security.

The devices embed high-speed memories (up to 512 Kbytes of dual bank flash memory and 112 Kbytes of SRAM), one XSPI memory interface (at least one XSPI available on all packages), and an extensive range of enhanced I/Os and peripherals connected to three APB buses, four AHB buses, and a 32-bit multi-AHB bus matrix.

The devices offer security foundation compliant with the trusted-based security architecture (TBSA) requirements from Arm®. It embeds the necessary security features to implement a secure boot and secure firmware update. Besides these capabilities, the devices incorporate a secure firmware installation that allows the customer to secure the provisioning of the code during its production. A flexible life cycle is managed thanks to multiple levels of protection and secure debug authentication. Firmware hardware isolation is supported thanks to securable peripherals, memories, and I/Os, and to privilege configuration of peripherals and memories.

The devices feature several protection mechanisms for embedded flash memory and SRAM: readout protection, write protection, secure, and hide protection areas.

Dedicated peripherals reinforce security: a HASH hardware accelerator, a true random number generator, and a public key accelerator (PKA signature only).

The devices offer active tamper detection and protection against transient and environmental perturbation attacks, thanks to several internal monitoring, generating secret data erases in case of attack.

The devices offer three fast 12-bit ADCs, eight comparators, three operational amplifiers, eight DAC channels (two external, six internal), an internal voltage reference buffer, a low-power RTC, four 32-bit general-purpose timers, three 16-bit PWM timers dedicated to motor control, nine 16-bit general-purpose timers, four 16-bit basic timers, one 16-bit low-power timer and one high-resolution timer with 111 ps resolution.

The devices also feature standard and advanced communication interfaces, namely: four I2Cs, one I3C, three SPIs, two I2Ss, three USARTs, three UARTs and one low-power UART, three FDCANs, one USB full-speed, one USB Type-C® / USB power delivery controller, two position encoders POSENC, one programmable logic array PLAY.

The devices operate in the -40 to +85 °C (+140 °C junction), -40 to +105 °C (+140 °C junction), and -40 to +125 °C (+140 °C junction) temperature ranges from a 2.7 to 3.6 V power supply.

A comprehensive set of power-saving modes allows the design of low-power applications.

Independent power supplies are supported including an analog independent supply input for ADCs, DACs, OPAMPs and comparators. The RTC functionality and backup 32 x 32-bit registers are preserved in Standby mode.

The devices are offered in packages from 40 to 128 pins.

Packages are available with LDO or SMPS supply options for the VCORE. (The SMPS option is available only for LQFP128 package.)

  • All features

    • Includes ST state-of-the-art patented technology.
    • Core
      • Arm® Cortex®-M33 CPU with TrustZone®, FPU, frequency up to 280 MHz, MPU, 1136 CoreMark® (4.059 CoreMark®/MHz)
    • Accelerators
      • ART 8-Kbyte instruction cache allowing 0-wait-state execution from flash and external memories
      • ART 4-Kbyte data cache for external memories
      • Routine booster: SRAM1 (32-Kbyte) on instruction bus (CCM-SRAM)
    • Memories
      • Up to 512 Kbytes of embedded flash memory with ECC, 2 read‑while‑write banks
      • Up to 48 Kbytes of flash memory per bank with high-cycling capability (100 Kcycles) for data flash
      • 1 Kbyte OTP (one-time programmable)
      • 112 Kbytes of SRAM with ECC (32-Kbyte SRAM1, 64-Kbyte SRAM2, 16‑Kbyte SRAM3)
      • One XSPI memory interface with support for serial PSRAM/NAND/NOR, hyper RAM / flash memory frame formats
    • Mathematical acceleration
      • CORDIC for trigonometric functions acceleration
      • Two FMAC (filter mathematical accelerator)
    • Analog
      • Three 12-bit ADCs with up to 5 Msps with 12-bit resolution (up to 39 channels) with hardware oversampling
      • Eight 12-bit DAC channels
        • Two buffered external channels, 1 MSPS
        • Six unbuffered internal channels, 15 MSPS
      • Eight ultrafast rail-to-rail analog comparators, 20 ns propagation delay
      • Three operational amplifiers that can be used in PGA mode, all terminals accessible
      • Internal voltage reference buffer (VREFBUF) supporting four output voltages (1.8 V, 2.048 V, 2.5 V, 2.9 V)
      • Digital temperature sensor
    • Programmable logic array (PLAY)
      • PLAY interface with 128 inputs and 16 outputs, 16 programmable logic elements (refer to PLAY specification in RM0514)
    • Up to 26 timers
      • HRTIM (Hi-Resolution timer): 6 x 16-bit counters, 12 PWM outputs (12 outputs with 111 ps resolution)Only applicable for STM32G554xx devices.
      • 17 x 16-bit (including one low-power timer available in Stop mode and three motor control timers)
      • 4 x 32-bit timers with up to four IC/OC/PWM or pulse counters and quadrature (incremental) encoder input
      • Two watchdogs
      • Two SysTick timers
    • Security
      • Arm® TrustZone® with Armv8-M mainline security extension
      • Arm® TrustZone® and securable peripherals
      • Flexible life cycle scheme with secure debug authentication
      • SFI (secure firmware installation)
      • Secure firmware upgrade support
      • Live firmware upgrade
      • Secure hide protection HDP (temporal isolation function)
      • Public key accelerator, ECDSA verification only
      • HASH hardware accelerator
      • True random number generator, NIST SP800-90B compliant
      • CRC calculation unit, 96-bit unique ID
      • Active tampers
    • Communication interfaces
      • Up to four I2Cs, supporting Fm+ SMBUS 3.3(R)/PMBus®(R)
      • One I3C
      • Up to six U(S)ARTs (supporting ISO7816, LIN, IrDA, modem control modes, and up to three of them supporting SPI operating mode)
      • One LPUART
      • Up to three SPIs, two of which are capable to support audio-class-accuracy full-duplex I2S interface (using an internal audio PLL or external clock)Additional SPI interfaces can be supported if USART is configured in Synchronous mode (one additional SPI with XSPI).
      • Three FDCANs
      • One USB Type-C® / USB Power Delivery r3.1
      • Two position encoder interfaces POSENC (with Hiperface DSL, EnDAT 3 support)
    • 2 × DMA controllers to offload the CPU
      • Dual-port DMAs with FIFO
    • Reset and supply management
      • 2.7 V to 3.6 V supply voltage
      • POR, PDR, PVD, and AVD
      • Embedded regulator (LDO) with configurable scalable output to supply the digital circuitry
    • Clock management
      • Internal oscillators: HSI (64 MHz), HSI48 (48 MHz), LSI (32 kHz)
      • External oscillators: HSE ( 4-50 MHz), LSE (32.768 kHz)
    • General-purpose inputs/outputs
      • Up to 103 fast I/Os with interrupt capability (most 5 V tolerant)
    • Low-power modes
      • Sleep, Stop, and Standby modes
      • 32 backup registers (32-bit)
      • Calendar RTC with alarm, periodic wake-up from Stop/Standby
    • Debug
      • Authenticated debug and flexible device life cycle
      • Serial wire-debug (SWD), JTAG, Embedded Trace Macrocell™ (ETM)
    • Packages
      • ECOPACK2 compliant packages (all)
      • Exposed pad option available for industrial applications (selected packages)
      • Ambient temperature range: from -40°C up to 125°C (Tj = 140°C)

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32G553HB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number RoHS Compliance Grade Grade Material Declaration**
STM32G553HBU6
-
Industrial

STM32G553HBU6

Package:

Industrial

Material Declaration**:

RoHS Compliance Grade

-

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32G553HBU6

Distributor availability of STM32G553HBU6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32G553HBU6 Proposal

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32G553HBU6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

8

Timers (typ) (16-bit):

14

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

30

Integrated op-amps:

3

Comparator:

5

SPI (typ):

2

USART (typ):

3

Number of Channels (typ):

15

I2S (typ):

1

Advanced Motor Control Timers:

3

CAN (2.0):

-

CAN (FD):

3

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors