Loading spinner
CATEGORIES

STM32MP153

STM32MP153 microprocessors are based on the flexible architecture of a Dual Arm® Cortex®-A7 core running up to 800 MHz and Cortex®-M4 at 209 MHz combined with a CAN FD interface.

As well as an LCD-TFT display controller, the STM32MP153 line offers CAN FD, 10/100M or Gigabit Ethernet, 3x USB 2.0 Host/OTG and advanced analog.

In addition to true random number generators (TRNG), hardware cryptographic and hash processors, the security option includes Secure Boot, TrustZone® peripherals, and an active tamper-detect feature.

With this first STM32 microprocessor series, ST extends its STM32 offer with a flexible architecture and a proven ecosystem.

Applications:

The STM32MP1 series is a general purpose and multimarket microprocessor (MPU) class of products, targeting a wide range of applications.

Product types:

The STM32MP153 line is available in four different packages for a cost-efficient PCB architecture.

Discover our portfolio

Stm32mp153 portfolio

Discover our scalable solutions to boost the development of MPU-based systems
STM32MPU WIKI
User guide for beginners and experts

Speed up your development with validated DRAM

Enhance stability and reliability, and simplify your design process with compatible DRAM in the STM32 MPU portfolio. Get the list here.

  • Reliability and stability​
  • Performance optimization​
  • Simplified design process​
  • Reduced development costs​
  • Regulatory and quality assurance​