STM8AF5289
Active
Education Design Win
Automotive 8-bit MCU with 64 Kbytes Flash, LIN, CAN, 24 MHz CPU, integrated EEPROM

Download datasheet Order Direct

Product overview

Description

The STM8AF526x/8x/Ax and STM8AF6269/8x/Ax automotive 8-bit microcontrollers described in this datasheet offer from 32 Kbyte to 128 Kbyte of non volatile memory and integrated true data EEPROM. They are referred to as high density STM8A devices in STM8S series and STM8AF series 8-bit microcontrollers reference manual (RM0016).

The STM8AF52 series features a CAN interface.

All devices of the STM8A product line provide the following benefits: reduced system cost, performance and robustness, short development cycles, and product longevity.

The system cost is reduced thanks to an integrated true data EEPROM for up to 300 k write/erase cycles and a high system integration level with internal clock oscillators, wtachdog, and brown-out reset.

Device performance is ensured by 20 MIPS at 24 MHz CPU clock frequency and enhanced characteristics which include robust I/O, independent watchdogs (with a separate clock source), and a clock security system.

Short development cycles are guaranteed due to application scalability across a common family product architecture with compatible pinout, memory map, and modular peripherals. Full documentation is offered with a wide choice of development tools.

Product longevity is ensured in the STM8A family thanks to their advanced core which is made in a state-of-the art technology for automotive applications with 3.3 V to 5.5 V operating supply.

All STM8A and ST7 microcontrollers are supported by the same tools including STVD/STVP development environment, the STice emulator and a low-cost, third party in-circuit debugging tool.

  • All features

    • AEC-Q10x qualified
    • Core
      • Max fCPU: 24 MHz
      • Advanced STM8A core with Harvard architecture and 3-stage pipeline
      • Average 1.6 cycles/instruction resulting in 10 MIPS at 16 MHz fCPUfor industry standard benchmark
    • Memories
      • Program memory: 32 to 128 Kbyte Flash program; data retention 20 years at 55 °C
      • Data memory: up to 2 Kbyte true data EEPROM; endurance 300 kcycle
      • RAM: 6 Kbyte
    • Clock management
      • Low-power crystal resonator oscillator with external clock input
      • Internal, user-trimmable 16 MHz RC and low-power 128 kHz RC oscillators
      • Clock security system with clock monitor
    • Reset and supply management
      • Wait/auto-wakeup/Halt low-power modes with user definable clock gating
      • Low consumption power-on and power-down reset
    • Interrupt management
      • Nested interrupt controller with 32 vectors
      • Up to 37 external interrupts on 5 vectors
    • Timers
      • 2 general purpose 16-bit timers with up to 3 CAPCOM channels each (IC, OC, PWM)
      • Advanced control timer: 16-bit, 4 CAPCOM channels, 3 complementary outputs, dead-time insertion and flexible synchronization
      • 8-bit AR basic timer with 8-bit prescaler
      • Auto-wakeup timer
      • Window and independent watchdog timers
    • I/Os
      • Up to 68 user pins (11 high sink I/Os)
      • Highly robust I/O design, immune against current injection
    • Communication interfaces
      • High speed 1 Mbit/s CAN 2.0B interface
      • USART with clock output for synchronous operation - LIN master mode
      • LINUART LIN 2.2 compliant, master/slave modes with automatic resynchronization
      • SPI interface up to 10 Mbit/s or fMASTER/2
      • I2C interface up to 400 Kbit/s
    • Analog to digital converter (ADC)
      • 10-bit resolution, 2 LSB TUE, 1 LSB linearity and up to 16 multiplexed channels
    • Operating temperature up to 150 °C
      • Qualification conforms to AEC-Q100 grade 0

Circuit Diagram

More from the product line

STM8AF52

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM8AF5289

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM8AF5289TAY
Active
LQFP 64 10x10x1.4 mm Automotive Ecopack2 10 2026-01-01T00:00:00.000+01:00
STM8AF5289TCX
Active
LQFP 64 10x10x1.4 mm Automotive Ecopack2 10 2026-01-01T00:00:00.000+01:00
STM8AF5289TCY
Active
LQFP 64 10x10x1.4 mm Automotive Ecopack2 10 2026-01-01T00:00:00.000+01:00

STM8AF5289TAY

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

STM8AF5289TCX

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

STM8AF5289TCY

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STM8AF5289TCX

Distributor availability of STM8AF5289TCX

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM8AF5289TCY

Distributor availability of STM8AF5289TCY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM8AF5289TAY

Distributor availability of STM8AF5289TAY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM8AF5289TCX Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8AF5289TCX

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM8AF5289TCY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8AF5289TCY

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM8AF5289TAY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8AF5289TAY

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors