Product overview
Description
The medium-density STM8L151x4/6 and STM8L152x4/6 devices are members of the STM8L ultra-low-power 8-bit family. The medium-density STM8L15x family operates from 1.8 V to 3.6 V (down to 1.65 V at power down) and is available in the -40 to +85 °C and -40 to +125 °C temperature ranges.
The medium-density STM8L15x ultra-low-power family features the enhanced STM8 CPU core providing increased processing power (up to 16 MIPS at 16 MHz) while maintaining the advantages of a CISC architecture with improved code density, a 24-bit linear addressing space and an optimized architecture for low power operations.
The family includes an integrated debug module with a hardware interface (SWIM) which allows non-intrusive In-Application debugging and ultra-fast Flash programming.
All medium-density STM8L15x microcontrollers feature embedded data EEPROM and low-power, low-voltage, single-supply program Flash memory.
They incorporate an extensive range of enhanced I/Os and peripherals.
The modular design of the peripheral set allows the same peripherals to be found in different ST microcontroller families including 32-bit families. This makes any transition to a different family very easy, and simplified even more by the use of a common set of development tools.
Six different packages are proposed from 28 to 48 pins. Depending on the device chosen, different sets of peripherals are included.
All STM8L ultra-low-power products are based on the same architecture with the same memory mapping and a coherent pinout.
-
All features
- Operating conditions
- Operating power supply range 1.8 V to 3.6 V (down to 1.65 V at power down)
- Temp. range: - 40 °C to 85, 105 or 125 °C
- Low power features
- 5 low power modes: Wait, Low power run (5.1 µA), Low power wait (3 µA), Active-halt with full RTC (1.3 µA), Halt (350 nA)
- Consumption: 195 µA/MHz + 440 µA
- Ultra-low leakage per I/0: 50 nA
- Fast wakeup from Halt: 4.7 µs
- Advanced STM8 core
- Harvard architecture and 3-stage pipeline
- Max freq. 16 MHz, 16 CISC MIPS peak
- Up to 40 external interrupt sources
- Reset and supply management
- Low power, ultra-safe BOR reset with 5 selectable thresholds
- Ultra-low-power POR/PDR
- Programmable voltage detector (PVD)
- Clock management
- 1 to 16 MHz crystal oscillator
- 32 kHz crystal oscillator
- Internal 16 MHz factory-trimmed RC
- Internal 38 kHz low consumption RC
- Clock security system
- Low power RTC
- BCD calendar with alarm interrupt
- Auto-wakeup from Halt w/ periodic interrupt
- LCD: up to 4x28 segments w/ step-up converter
- Memories
- Up to 32 Kbytes of Flash program memory and 1 Kbyte of data EEPROM with ECC, RWW
- Flexible write and read protection modes
- Up to 2 Kbytes of RAM
- DMA
- 4 channels; supported peripherals: ADC, DAC, SPI, I2C, USART, timers
- 1 channel for memory-to-memory
- 12-bit DAC with output buffer
- 12-bit ADC up to 1 Msps/25 channels
- T. sensor and internal reference voltage
- 2 ultra-low-power comparators
- 1 with fixed threshold and 1 rail to rail
- Wakeup capability
- Timers
- Two 16-bit timers with 2 channels (used as IC, OC, PWM), quadrature encoder
- One 16-bit advanced control timer with 3 channels, supporting motor control
- One 8-bit timer with 7-bit prescaler
- 2 watchdogs: 1 window, 1 independent
- Beeper timer with 1, 2 or 4 kHz frequencies
- Communication interfaces
- Synchronous serial interface (SPI)
- Fast I2C 400 kHz SMBus and PMBus™
- USART (ISO 7816 interface and IrDA)
- Up to 41 I/Os, all mappable on interrupt vectors
- Up to 16 capacitive sensing channels supporting touchkey, proximity, linear touch and rotary touch sensors
- Development support
- Fast on-chip programming and non intrusive debugging with SWIM
- Bootloader using USART
- 96-bit unique ID
- Operating conditions
Circuit Diagram
More from the product line
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STM8L151G6U3 | Active Product is in volume production. | UFQFPN 28 4x4x0.6 mm | Industrial | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| STM8L151G6U3TR | Active Product is in volume production. | UFQFPN 28 4x4x0.6 mm | Industrial | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| STM8L151G6U6 | Active Product is in volume production. | UFQFPN 28 4x4x0.6 mm | Industrial | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| STM8L151G6U6TR | Active Product is in volume production. | UFQFPN 28 4x4x0.6 mm | Industrial | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| STM8L151G6U7 | Active Product is in volume production. | UFQFPN 28 4x4x0.6 mm | Industrial | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| STM8L151G6U7TR | Active Product is in volume production. | UFQFPN 28 4x4x0.6 mm | Industrial | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| STM8L151G6Y3TR | Active Product is in volume production. | WLCSP 28 1.7x2.9x0.6 P 0.4 mm | Industrial | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| STM8L151G6Y6TR | Active Product is in volume production. | WLCSP 28 1.7x2.9x0.6 P 0.4 mm | Industrial | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| STM8L151G6Y6TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STM8L151G6U7 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STM8L151G6Y3TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STM8L151G6U6 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STM8L151G6U6TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STM8L151G6U7TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STM8L151G6U3 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STM8L151G6U3TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STM8L151G6Y6TR Active
STM8L151G6U7 Active
STM8L151G6Y3TR Active
STM8L151G6U6 Active
STM8L151G6U6TR Active
STM8L151G6U7TR Active
STM8L151G6U3 Active
STM8L151G6U3TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors