CATEGORIES

Motor drivers

ST, a pioneer in the field of motor and motion control, offers a wide range of motor drivers covering the requirements of brushed DC motors, stepper motors and brushless DC motors over an extensive range of voltage and current ratings.

State-of-the-art motor drivers

Our line-up of STSPIN motor drivers embeds all the functions needed to drive motors efficiently and with the highest accuracy, and include an advanced motion profile generator to relieve the host microcontroller, while ensuring robustness and reliability thanks to a comprehensive set of protection and diagnostic features.

Operating from a supply voltage as low as 1.8 V, the portfolio has been extended with the introduction of low-voltage STSPIN motor drivers which enable power savings in battery-powered smart devices thanks to the best-in-class standby current of less than 80 nA.

The benefit of our 10 and 15 year longevity program is available for our industrial grade STSPIN motor drivers.

STSPIN motor drivers


Stepper motor drivers

Scalable and robust stepper motor drivers, featuring accurate positioning and smooth motion profile with up to 256 micro-steps per step.

Brushed DC motor drivers

Simple, reliable and cost-effective solution to drive one or more brushed DC motors over a wide current and voltage range.

Brushless DC (BLDC) motor drivers

Extensive diagnostics and fully-protected to reduce the number of external components, cost and complexity.

Gate Drivers


Gate Drivers

Include integrated high-voltage half-bridge, single and multiple low-voltage gate drivers.

A complete ecosystem is provided to support design-in and shorten time-to-market

Designing motor control applications becomes much easier with the outstanding performance, features and full support of STSPIN motor driver ICs that make brushed DC, stepper and brushless motor control designs more efficient in a variety of applications.

In addition, STSPIN motor drivers can be easily evaluated in combination with an STM32 32-bit microcontroller in an open, flexible and affordable development environment to enable fast prototyping that can quickly be transformed into final designs. Discover now your STM32 Ecosystem for Motor Control.

The comprehensive development environment includes:

  • STM32 Nucleo development boards with a comprehensive range of affordable development boards for all STM32 microcontroller series.
  • STM32 Nucleo expansion boards based on STSPIN motor drivers, the expansion boards can be plugged on top of the STM32 Nucleo development boards. More complex functionalities can be achieved by stacking additional expansion boards.

The expansion boards are equipped with standardized interconnections such as an Arduino Uno R3 connector or a morpho connector for a higher level of connectivity.
Each expansion board is supported by STM32-based software modules.

Motor control Reference Guide 

Motor Control Newsletter
Get the latest motion control news delivered to your inbox

What do you get when you combine motor control, sensors, and AI? Discover next generation smart actuators

EVLSPIN32G4-ACT: STSPIN32G4 reference design for next generation smart actuators

The EVLSPIN32G4-ACT edge-AI motor-drive reference design, based on the STSPIN32G4 intelligent 3-phase motor driver, is making it easier to build smart actuators. The board connects directly with ST's wireless industrial sensor node, STWIN.box (STEVAL-STWINBX1), to accelerate the development of systems that combine motor control, real-time analysis of environmental data, and IoT connectivity.

By combining cutting-edge motor-control systems with data science, the EVLSPIN32G4-ACT achieves breakthrough performance and ensures sustainable profitability

Compact STSPIN Motor Drivers for Low- to Mid-Power Applications

STSPIN820-STSPIN830-STSPIN840

ST has extended its portfolio of STSPIN monolithic motor drivers with the introduction of STSPIN8 series, that simplify design solutions and boosts motor efficiency. This is achieved thanks to its wide application range (from 7 to 45 V), its standby mode in idle state, its RDS(ON) as low as 500 mΩ and a full set of integrated protection functions, all in a compact 4 x 4 mm QFN package.

STSPIN8 series includes:

  • STSPIN820: advanced 256-microstep stepper motor driver with step-clock and direction interface
  • STSPIN830: versatile three-phase BLDC motor driver with dedicated Mode input pin
  • STSPIN840: compact dual brushed DC motor driver with dedicated parallel input pin

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Thermal-electrical Simulators for Components

PCB Thermal Simulator

Thermal analysis of a PCB from Gerber files.
Possibility to add heat sources, heat sinks, copper areas and thermal paths.
Powerful server-side engine for rendering and simulation.
Thermal results shown graphically via 2D table.
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets